LSG/LSGP - Guide Post Sets(Lubrication Type)
Chinese Manufacturers
永利模具
Powered by
CAD模型選擇
{chinese_manufacturers/yongli/lsg-lsgp.prj},{NB=LSG-50-350-S},{CNSORDERNO=LSG-50-350-S},{PC=LSG},{DD=50},{AA=155},{BB=90},{A=125},{B=60},{D=14},{E=10},{L=62.5},{H1=65},{H2=85},{T=25},{MB=LBE 12-50},{DP=LDE 10-40},{M=M6},{MM=6},{P=72},{LL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
DD
[mm]
AA
[mm]
BB
[mm]
A
[mm]
B
[mm]
D
[mm]
E
dia.e of LBGMP
[mm]
L
L of LBGMP
[mm]
H1
[mm]
H2
[mm]
T
[mm]
MB
Mounting Bolts
ⁿ/ₐ
DP
Dowel Pins(for LBGMP)
[mm]
M
Optional code(S)
[mm]
P
Optional code(S)
[mm]
LL
Post Pin Length(L)
[mm]
LSG-25-80-S
LSG-25-80-S
25
84
48
66
30
9
8
33.0
30
45
20
LBE 8-35
LDE 8-30
M4
37
80
LSG-25-90-S
LSG-25-90-S
25
84
48
66
30
9
8
33.0
30
45
20
LBE 8-35
LDE 8-30
M4
37
90
LSG-25-100-S
LSG-25-100-S
25
84
48
66
30
9
8
33.0
30
45
20
LBE 8-35
LDE 8-30
M4
37
100
LSG-25-110-S
LSG-25-110-S
25
84
48
66
30
9
8
33.0
30
45
20
LBE 8-35
LDE 8-30
M4
37
110
LSG-25-120-S
LSG-25-120-S
25
84
48
66
30
9
8
33.0
30
45
20
LBE 8-35
LDE 8-30
M4
37
120
LSG-25-130-S
LSG-25-130-S
25
84
48
66
30
9
8
33.0
30
45
20
LBE 8-35
LDE 8-30
M4
37
130
LSG-25-140-S
LSG-25-140-S
25
84
48
66
30
9
8
33.0
30
45
20
LBE 8-35
LDE 8-30
M4
37
140
LSG-25-150-S
LSG-25-150-S
25
84
48
66
30
9
8
33.0
30
45
20
LBE 8-35
LDE 8-30
M4
37
150
LSG-25-160-S
LSG-25-160-S
25
84
48
66
30
9
8
33.0
30
45
20
LBE 8-35
LDE 8-30
M4
37
160
LSG-25-170-S
LSG-25-170-S
25
84
48
66
30
9
8
33.0
30
45
20
LBE 8-35
LDE 8-30
M4
37
170
LSG-25-180-S
LSG-25-180-S
25
84
48
66
30
9
8
33.0
30
45
20
LBE 8-35
LDE 8-30
M4
37
180
LSG-50-170-S
LSG-50-170-S
50
155
90
125
60
14
10
62.5
65
85
25
LBE 12-50
LDE 10-40
M6
72
170
LSG-50-180-S
LSG-50-180-S
50
155
90
125
60
14
10
62.5
65
85
25
LBE 12-50
LDE 10-40
M6
72
180
LSG-50-200-S
LSG-50-200-S
50
155
90
125
60
14
10
62.5
65
85
25
LBE 12-50
LDE 10-40
M6
72
200
LSG-50-220-S
LSG-50-220-S
50
155
90
125
60
14
10
62.5
65
85
25
LBE 12-50
LDE 10-40
M6
72
220
LSG-50-250-S
LSG-50-250-S
50
155
90
125
60
14
10
62.5
65
85
25
LBE 12-50
LDE 10-40
M6
72
250
LSG-50-280-S
LSG-50-280-S
50
155
90
125
60
14
10
62.5
65
85
25
LBE 12-50
LDE 10-40
M6
72
280
LSG-50-300-S
LSG-50-300-S
50
155
90
125
60
14
10
62.5
65
85
25
LBE 12-50
LDE 10-40
M6
72
300
LSG-50-350-S
LSG-50-350-S
50
155
90
125
60
14
10
62.5
65
85
25
LBE 12-50
LDE 10-40
M6
72
350
LSG-60-180-S
LSG-60-180-S
60
190
120
150
80
18
13
75.0
75
100
30
LBE 16-60
LDE 13-50
M8
92
180
LSG-60-200-S
LSG-60-200-S
60
190
120
150
80
18
13
75.0
75
100
30
LBE 16-60
LDE 13-50
M8
92
200
LSG-60-220-S
LSG-60-220-S
60
190
120
150
80
18
13
75.0
75
100
30
LBE 16-60
LDE 13-50
M8
92
220
LSG-60-250-S
LSG-60-250-S
60
190
120
150
80
18
13
75.0
75
100
30
LBE 16-60
LDE 13-50
M8
92
250
LSG-60-280-S
LSG-60-280-S
60
190
120
150
80
18
13
75.0
75
100
30
LBE 16-60
LDE 13-50
M8
92
280
LSG-60-300-S
LSG-60-300-S
60
190
120
150
80
18
13
75.0
75
100
30
LBE 16-60
LDE 13-50
M8
92
300
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求