C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
天津市天宇链条有限公司
Powered by
CAD模型選擇
{chinese_manufacturers/ty/c2-k-0.prj},{NB=C2060-K-0},{NO=C2060},{P=38.10},{N=28.60},{G=14.30},{F=42.90},{B=63.00},{H4=14.70},{D5=5.20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
NO
ANSI Chain NO.
ⁿ/ₐ
P
[mm]
N
[mm]
G
[mm]
F
[mm]
B
[mm]
H4
[mm]
D5
[mm]
C2040-K-0
C2040
25.40
19.10
9.50
25.40
38.60
9.10
3.60
C2050-K-0
C2050
31.75
23.80
11.90
31.80
48.40
11.10
5.20
C2060-K-0
C2060
38.10
28.60
14.30
42.90
63.00
14.70
5.20
C2080-K-0
C2080
50.80
38.00
19.10
55.60
81.40
19.10
6.80
C2100-K-0
C2100
63.50
47.60
23.80
66.70
99.80
23.40
8.70
C2120-K-0
C2120
76.20
57.20
28.60
79.40
121.40
27.80
14.00
C2160-K-0
C2160
101.60
76.20
38.10
104.80
155.60
36.50
18.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LSG/LSGP - Guide Post Sets(Lubrication Type)
Chinese Manufacturers
21.05.2014
GB/T288-94 20000C - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-2RZ - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Z15 - Locking assemblies, type Z15
Chinese Manufacturers
21.05.2014
LHLD - H-Type Lifters
Chinese Manufacturers
21.05.2014
Z17A - Locking assemblies, type Z17A
Chinese Manufacturers
21.05.2014
Q658 - Flared type tube fittings-Union cross-Body
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
LBGM - Ball Guide Post Sets(with Moveable Stopper)
Chinese Manufacturers
21.05.2014
HB4-23-2002 - Tee,A type,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
GB 834-88 - 滚花高头螺钉
Chinese Manufacturers
21.05.2014
GB 32.2-88 - 六角头头部带孔螺栓 细杆 B级
Chinese Manufacturers
21.05.2014
LCG - Coil Springs for Ball Retainers
Chinese Manufacturers
21.05.2014
LPD/LPDM/LPDF - Guide Post Pins for Die Sets
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求