GB 32.2-88 - 六角头头部带孔螺栓 细杆 B级
Chinese Manufacturers
圣雷特紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/slt/gb32.2-88.prj},{NB=Bolts GB 32.2 M12X90},{IDNR=},{D=12.000},{D1=2.000},{D1MIN=2.000},{D1MAX=2.250},{H=3.700},{B1=30.000},{B2=36.000},{DAMAX=13.700},{DWMIN=16.400},{EMIN=19.850},{K=7.500},{KMIN=7.21},{KMAX=7.79},{K1MIN=5.000},{RMIN=0.600},{SMAX=18.000},{SMIN=17.570},{XMAX=4.300},{L=90.000},{LMIN=88.3},{LMAX=91.7},{LBMIN=56.500},{LGMAX=60.000},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
螺纹规格
[mm]
D1
公称值
[mm]
D1MIN
[mm]
D1MAX
[mm]
H
≈
[mm]
B1
[mm]
B2
[mm]
DAMAX
[mm]
DWMIN
[mm]
EMIN
[mm]
K
[mm]
KMIN
[mm]
KMAX
[mm]
K1MIN
[mm]
RMIN
[mm]
SMAX
[mm]
SMIN
[mm]
XMAX
[mm]
L
公称值
[mm]
LMIN
[mm]
LMAX
[mm]
LBMIN
[mm]
LGMAX
[mm]
P
[mm]
螺栓 GB 32.2 M6X25
6.000
1.600
1.600
1.850
2.000
18.000
0.000
6.800
8.700
10.890
4.000
3.76
4.24
2.600
0.250
10.000
9.640
2.500
25.000
23.9
26.1
5.000
7.000
0.750
螺栓 GB 32.2 M6X30
6.000
1.600
1.600
1.850
2.000
18.000
0.000
6.800
8.700
10.890
4.000
3.76
4.24
2.600
0.250
10.000
9.640
2.500
30.000
28.9
31.1
10.000
12.000
0.750
螺栓 GB 32.2 M6X35
6.000
1.600
1.600
1.850
2.000
18.000
0.000
6.800
8.700
10.890
4.000
3.76
4.24
2.600
0.250
10.000
9.640
2.500
35.000
33.7
36.3
15.000
17.000
0.750
螺栓 GB 32.2 M6X40
6.000
1.600
1.600
1.850
2.000
18.000
0.000
6.800
8.700
10.890
4.000
3.76
4.24
2.600
0.250
10.000
9.640
2.500
40.000
38.7
41.3
20.000
22.000
0.750
螺栓 GB 32.2 M6X45
6.000
1.600
1.600
1.850
2.000
18.000
0.000
6.800
8.700
10.890
4.000
3.76
4.24
2.600
0.250
10.000
9.640
2.500
45.000
43.7
46.3
25.000
27.000
0.750
螺栓 GB 32.2 M6X50
6.000
1.600
1.600
1.850
2.000
18.000
0.000
6.800
8.700
10.890
4.000
3.76
4.24
2.600
0.250
10.000
9.640
2.500
50.000
48.7
51.3
30.000
32.000
0.750
螺栓 GB 32.2 M6X55
6.000
1.600
1.600
1.850
2.000
18.000
0.000
6.800
8.700
10.890
4.000
3.76
4.24
2.600
0.250
10.000
9.640
2.500
55.000
53.5
56.5
35.000
37.000
0.750
螺栓 GB 32.2 M6X60
6.000
1.600
1.600
1.850
2.000
18.000
0.000
6.800
8.700
10.890
4.000
3.76
4.24
2.600
0.250
10.000
9.640
2.500
60.000
58.5
61.5
40.000
42.000
0.750
螺栓 GB 32.2 M8X30
8.000
2.000
2.000
2.250
2.600
22.000
28.000
9.200
11.400
14.200
5.300
5.06
5.54
3.500
0.400
13.000
12.570
3.200
30.000
28.9
31.1
5.500
8.000
1.000
螺栓 GB 32.2 M8X35
8.000
2.000
2.000
2.250
2.600
22.000
28.000
9.200
11.400
14.200
5.300
5.06
5.54
3.500
0.400
13.000
12.570
3.200
35.000
33.7
36.3
10.500
13.000
1.000
螺栓 GB 32.2 M8X40
8.000
2.000
2.000
2.250
2.600
22.000
28.000
9.200
11.400
14.200
5.300
5.06
5.54
3.500
0.400
13.000
12.570
3.200
40.000
38.7
41.3
15.500
18.000
1.000
螺栓 GB 32.2 M8X45
8.000
2.000
2.000
2.250
2.600
22.000
28.000
9.200
11.400
14.200
5.300
5.06
5.54
3.500
0.400
13.000
12.570
3.200
45.000
43.7
46.3
20.500
23.000
1.000
螺栓 GB 32.2 M8X50
8.000
2.000
2.000
2.250
2.600
22.000
28.000
9.200
11.400
14.200
5.300
5.06
5.54
3.500
0.400
13.000
12.570
3.200
50.000
48.7
51.3
25.500
28.000
1.000
螺栓 GB 32.2 M8X55
8.000
2.000
2.000
2.250
2.600
22.000
28.000
9.200
11.400
14.200
5.300
5.06
5.54
3.500
0.400
13.000
12.570
3.200
55.000
53.5
56.5
30.500
33.000
1.000
螺栓 GB 32.2 M8X60
8.000
2.000
2.000
2.250
2.600
22.000
28.000
9.200
11.400
14.200
5.300
5.06
5.54
3.500
0.400
13.000
12.570
3.200
60.000
58.5
61.5
35.500
38.000
1.000
螺栓 GB 32.2 M8X65
8.000
2.000
2.000
2.250
2.600
22.000
28.000
9.200
11.400
14.200
5.300
5.06
5.54
3.500
0.400
13.000
12.570
3.200
65.000
63.5
66.5
40.500
43.000
1.000
螺栓 GB 32.2 M8X70
8.000
2.000
2.000
2.250
2.600
22.000
28.000
9.200
11.400
14.200
5.300
5.06
5.54
3.500
0.400
13.000
12.570
3.200
70.000
68.5
71.5
45.500
48.000
1.000
螺栓 GB 32.2 M8X80
8.000
2.000
2.000
2.250
2.600
22.000
28.000
9.200
11.400
14.200
5.300
5.06
5.54
3.500
0.400
13.000
12.570
3.200
80.000
78.5
81.5
55.500
58.000
1.000
螺栓 GB 32.2 M10X40
10.000
2.000
2.000
2.250
3.200
26.000
32.000
11.200
14.400
17.590
6.400
6.11
6.69
4.300
0.400
16.000
15.570
3.800
40.000
38.7
41.3
11.000
14.000
1.250
螺栓 GB 32.2 M10X45
10.000
2.000
2.000
2.250
3.200
26.000
32.000
11.200
14.400
17.590
6.400
6.11
6.69
4.300
0.400
16.000
15.570
3.800
45.000
43.7
46.3
16.000
19.000
1.250
螺栓 GB 32.2 M10X50
10.000
2.000
2.000
2.250
3.200
26.000
32.000
11.200
14.400
17.590
6.400
6.11
6.69
4.300
0.400
16.000
15.570
3.800
50.000
48.7
51.3
21.000
24.000
1.250
螺栓 GB 32.2 M10X55
10.000
2.000
2.000
2.250
3.200
26.000
32.000
11.200
14.400
17.590
6.400
6.11
6.69
4.300
0.400
16.000
15.570
3.800
55.000
53.5
56.5
26.000
29.000
1.250
螺栓 GB 32.2 M10X60
10.000
2.000
2.000
2.250
3.200
26.000
32.000
11.200
14.400
17.590
6.400
6.11
6.69
4.300
0.400
16.000
15.570
3.800
60.000
58.5
61.5
31.000
34.000
1.250
螺栓 GB 32.2 M10X65
10.000
2.000
2.000
2.250
3.200
26.000
32.000
11.200
14.400
17.590
6.400
6.11
6.69
4.300
0.400
16.000
15.570
3.800
65.000
63.5
66.5
36.000
39.000
1.250
螺栓 GB 32.2 M10X70
10.000
2.000
2.000
2.250
3.200
26.000
32.000
11.200
14.400
17.590
6.400
6.11
6.69
4.300
0.400
16.000
15.570
3.800
70.000
68.5
71.5
41.000
44.000
1.250
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB 37-88 - T形槽用螺栓
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CK - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LHLC-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB/T 5859-94 - 滚动轴承 推力调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Z14A - Locking assemblies, type Z14A
Chinese Manufacturers
21.05.2014
LBD - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
LHLB-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB6180-86 - 2型六角开槽螺母—A和B级
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-Z - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB816-88 - 侧面带孔圆螺母
Chinese Manufacturers
21.05.2014
SCS - SCS
Chinese Manufacturers
21.05.2014
GB 825-88 B - 吊环螺钉
Chinese Manufacturers
21.05.2014
DIN 7984 - Hexagon socket head cap screws with low head
Chinese Manufacturers
27.05.2014
GB/T288-94 20000CAK - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求