SI Basic - SI Basic
Chinese Manufacturers
蒂豪机电
Powered by
CAD模型選擇
{chinese_manufacturers/nbpt/si-basic.prj},{NB=SI-50X25},{ID=50},{SS=25},{A=175},{B=69},{C=106},{D=40},{E=43},{F=26},{G=30.0},{H=32},{I=24},{J=8},{K=M16*1.5},{L=M8*1.25},{M=16.0},{N=15.0},{O=G1/4},{P=7.0},{Q=2.8},{R=9.0},{S=64},{T=46.5},{U=4},{V=20},{W=17},{X=4},{KD=16.000},{KP=1.500},{LD=8.000},{LP=1.250},{OG=13.157}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ID
Inner Diameter
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
SI-32X25
32
142
48
94
30
30
18
28.0
22
17
6
M10*1.25
M6*1
18.0
13.0
G1/8
5.0
2.0
6.0
45
32.5
3
12
10
4
SI-40X25
40
159
54
105
35
32
22
28.0
24
19
7
M12*1.25
M6*1
18.0
15.0
G1/4
5.5
2.5
8.5
54
38.0
3
16
14
4
SI-50X25
50
175
69
106
40
43
26
30.0
32
24
8
M16*1.5
M8*1.25
16.0
15.0
G1/4
7.0
2.8
9.0
64
46.5
4
20
17
4
SI-63X25
63
190
69
121
45
41
28
37.0
32
24
8
M16*1.5
M8*1.25
16.0
19.0
G3/8
9.0
3.7
11.0
75
56.5
4
20
17
4
SI-80X25
80
214
86
128
45
55
31
37.5
40
30
10
M20*1.5
M10*1.5
19.0
20.5
G3/8
10.0
4.0
12.0
93
72.0
4
25
22
4
SI-100X25
100
229
91
138
55
56
35
40.0
40
30
10
M20*1.5
M10*1.5
19.0
22.0
G1/2
13.0
4.5
13.0
110
89.0
4
25
22
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
Q655B - Flared type tube fittings-straight throught connector body
Chinese Manufacturers
21.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
LRPFB - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
Z18 - Locking assemblies, type Z18
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
GB 948-88 - 开槽沉头不脱出螺钉
Chinese Manufacturers
21.05.2014
GB/T17880.5-99 - 平头六角铆螺母
Chinese Manufacturers
21.05.2014
Z10 - Locking assemblies, type Z10
Chinese Manufacturers
21.05.2014
HB4-29-2002 - Cross,F type,flared tube
Chinese Manufacturers
21.05.2014
HB4-26-2002 - Cross,flared tube
Chinese Manufacturers
21.05.2014
GB/T62.1-2004 - 蝶形螺母 圆翼
Chinese Manufacturers
21.05.2014
GB 28-88 - 六角头螺杆带孔螺栓 A和B级
Chinese Manufacturers
21.05.2014
Z4 - Locking assemblies, type Z4
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求