JIS B 1181 S2 - Hexagon nuts, style 2 - coarse
Chinese Manufacturers
连翔五金
Powered by
CAD模型選擇
{chinese_manufacturers/lianxiang/jis_b1181_s2.prj},{NB=Hexagon nut - style 2 JIS B 1181 M12},{IDNR=},{D=12},{D1=10.106},{P=1.750},{PG=A},{DW=16.6},{E=20.03},{M=12.0},{MW=9.26},{S=18}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
PG
Product grade
ⁿ/ₐ
DW
[mm]
E
[mm]
M
[mm]
MW
[mm]
S
[mm]
Hexagon nut - style 2 JIS...
5
4.134
0.800
A
6.9
8.79
5.1
3.84
8
Hexagon nut - style 2 JIS...
6
4.917
1.000
A
8.9
11.05
5.7
4.32
10
Hexagon nut - style 2 JIS...
8
6.647
1.250
A
11.6
14.38
7.5
5.71
13
Hexagon nut - style 2 JIS...
10
8.376
1.500
A
14.6
17.77
9.3
7.15
16
Hexagon nut - style 2 JIS...
12
10.106
1.750
A
16.6
20.03
12.0
9.26
18
Hexagon nut - style 2 JIS...
14
11.835
2.000
A
19.6
23.36
14.1
10.70
21
Hexagon nut - style 2 JIS...
16
13.835
2.000
A
22.5
26.75
16.4
12.60
24
Hexagon nut - style 2 JIS...
20
17.294
2.500
B
27.7
32.95
20.3
15.20
30
Hexagon nut - style 2 JIS...
24
20.752
3.000
B
33.2
39.55
23.9
18.10
36
Hexagon nut - style 2 JIS...
30
26.211
3.500
B
42.7
50.85
28.6
21.80
46
Hexagon nut - style 2 JIS...
36
31.670
4.000
B
51.1
60.79
34.7
26.50
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求