GB 27-88 - 六角头铰制孔用螺栓 A和B级
Chinese Manufacturers
莲港紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/liangang/gb27-88.prj},{NB=Bolts GB 27 M20x85},{IDNR=},{D=20.000},{DS=21.000},{DSMAX=21.000},{DSMIN=20.948},{S=30.000},{SMAX=30.000},{SMINA=29.67},{SMINB=29.16},{K=11.000},{KAMIN=10.78},{KAMAX=11.22},{KBMIN=10.65},{KBMAX=11.35},{R=0.800},{RMIN=0.800},{DP=15.000},{L2=4.000},{E=33.530},{EMINA=33.530},{EMINB=32.95},{G=3.500},{L=85.000},{LAMIN=83.9},{LAMAX=86.1},{LBMIN=83.25},{LBMAX=86.75},{L3=53.000},{P=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
D
螺纹规格
[mm]
DS
h9
[mm]
DSMAX
[mm]
DSMIN
[mm]
S
[mm]
SMAX
[mm]
SMINA
[mm]
SMINB
[mm]
K
公称值
[mm]
KAMIN
[mm]
KAMAX
[mm]
KBMIN
[mm]
KBMAX
[mm]
R
[mm]
RMIN
[mm]
DP
[mm]
L2
[mm]
E
[mm]
EMINA
[mm]
EMINB
[mm]
G
[mm]
L
公称值
[mm]
LAMIN
[mm]
LAMAX
[mm]
LBMIN
[mm]
LBMAX
[mm]
L3
[mm]
P
[mm]
螺栓 GB 27 M6X25
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
25.000
24.58
25.42
0
0
13.000
0.750
螺栓 GB 27 M6X28
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
28.000
27.58
28.42
0
0
16.000
0.750
螺栓 GB 27 M6X30
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
30.000
29.58
30.42
0
0
18.000
0.750
螺栓 GB 27 M6X32
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
32.000
31.5
32.5
0
0
20.000
0.750
螺栓 GB 27 M6X35
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
35.000
34.5
35.5
0
0
23.000
0.750
螺栓 GB 27 M6X38
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
38.000
37.5
38.5
0
0
26.000
0.750
螺栓 GB 27 M6X40
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
40.000
39.5
40.5
0
0
28.000
0.750
螺栓 GB 27 M6X45
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
45.000
44.5
45.5
0
0
33.000
0.750
螺栓 GB 27 M6X50
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
50.000
49.5
50.5
0
0
38.000
0.750
螺栓 GB 27 M6X55
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
55.000
54.5
55.95
0
0
43.000
0.750
螺栓 GB 27 M6X60
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
60.000
59.05
60.95
58.5
61.5
48.000
0.750
螺栓 GB 27 M6X65
6.000
7.000
7.000
6.964
10.000
10.000
9.78
9.64
4.000
3.85
4.15
3.76
4.24
0.250
0.250
4.000
1.500
11.050
11.050
10.89
2.500
65.000
64.05
65.95
63.5
66.5
53.000
0.750
螺栓 GB 27 M8X25
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
25.000
24.58
25.42
0
0
10.000
1.000
螺栓 GB 27 M8X28
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
28.000
27.58
28.42
0
0
13.000
1.000
螺栓 GB 27 M8X30
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
30.000
29.58
30.42
0
0
15.000
1.000
螺栓 GB 27 M8X32
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
32.000
31.5
32.5
0
0
17.000
1.000
螺栓 GB 27 M8X35
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
35.000
34.5
35.5
0
0
20.000
1.000
螺栓 GB 27 M8X38
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
38.000
37.5
38.5
0
0
23.000
1.000
螺栓 GB 27 M8X40
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
40.000
39.5
40.5
0
0
25.000
1.000
螺栓 GB 27 M8X45
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
45.000
44.5
45.5
0
0
30.000
1.000
螺栓 GB 27 M8X50
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
50.000
49.5
50.5
0
0
35.000
1.000
螺栓 GB 27 M8X55
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
55.000
54.5
55.95
0
0
40.000
1.000
螺栓 GB 27 M8X60
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
60.000
59.05
60.95
58.5
61.5
45.000
1.000
螺栓 GB 27 M8X65
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
65.000
64.05
65.95
63.5
66.5
50.000
1.000
螺栓 GB 27 M8X70
8.000
9.000
9.000
8.964
13.000
13.000
12.73
12.57
5.000
4.85
5.15
4.76
5.24
0.400
0.400
5.500
1.500
14.380
14.380
14.20
2.500
70.000
69.05
70.95
68.5
71.5
55.000
1.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求