Q661 - Flared type tube fittings-connector for pressure gauge body
Chinese Manufacturers
科惠管件
Powered by
CAD模型選擇
{chinese_manufacturers/kehui/q661.prj},{NB=Q661611},{DD0=6},{D0=4},{D=M11x1.5},{D1=M12x1.5},{D2=10.0},{D3=4.8},{L4=15.7},{L8=8.5},{L9=13.5},{LL=33.2},{H=5.5},{E=20.8},{S=18},{M=11.000},{P=1.500},{M1=12.000},{P1=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
DD0
[mm]
D0
[mm]
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L4
[mm]
L8
[mm]
L9
[mm]
LL
[mm]
H
[mm]
E
[mm]
S
[mm]
Q661610
6
4
M10x1
M12x1.5
10.0
4.8
15.7
5.5
10.5
30.2
5.5
15.0
13
Q661611
6
4
M11x1.5
M12x1.5
10.0
4.8
15.7
8.5
13.5
33.2
5.5
20.8
18
Q661620
6
4
M20x1.5
M12x1.5
10.0
4.8
15.7
12.0
19.0
39.7
5.5
27.7
24
Q6611420
14
12
M20x1.5
M22x1.5
19.7
12.5
19.5
12.0
19.0
43.5
6.0
27.7
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求