LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
精瑞模具
Powered by
CAD模型選擇
{chinese_manufacturers/jingrui/lpgs-lpgsg.prj},{NB=LPGS-10x60},{CNSORDERNO=LPGS-10x60},{D=10},{M=M5x12 P0.8},{MM=5},{LL=12},{PP=0.80},{R=1.0},{B=13},{L=60},{TYPE=LPGS}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
订购编码
ⁿ/ₐ
D
p
[mm]
M
M Pitch
[mm]
R
[mm]
B
[mm]
L
[mm]
LPGS-8x40
LPGS-8x40
8
M5x12 P0.8
1.0
10
40
LPGS-8x50
LPGS-8x50
8
M5x12 P0.8
1.0
10
50
LPGS-8x60
LPGS-8x60
8
M5x12 P0.8
1.0
10
60
LPGS-8x70
LPGS-8x70
8
M5x12 P0.8
1.0
10
70
LPGS-8x80
LPGS-8x80
8
M5x12 P0.8
1.0
10
80
LPGS-10x40
LPGS-10x40
10
M5x12 P0.8
1.0
13
40
LPGS-10x50
LPGS-10x50
10
M5x12 P0.8
1.0
13
50
LPGS-10x60
LPGS-10x60
10
M5x12 P0.8
1.0
13
60
LPGS-10x70
LPGS-10x70
10
M5x12 P0.8
1.0
13
70
LPGS-10x80
LPGS-10x80
10
M5x12 P0.8
1.0
13
80
LPGS-10x90
LPGS-10x90
10
M5x12 P0.8
1.0
13
90
LPGS-10x100
LPGS-10x100
10
M5x12 P0.8
1.0
13
100
LPGS-13x40
LPGS-13x40
13
M6X15 P1.0
1.5
16
40
LPGS-13x50
LPGS-13x50
13
M6X15 P1.0
1.5
16
50
LPGS-13x60
LPGS-13x60
13
M6X15 P1.0
1.5
16
60
LPGS-25x140
LPGS-25x140
25
M8X20 P1.25
2.0
28
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求