GB 828-88 - 开槽盘头定位螺钉
Chinese Manufacturers
高强度紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/gqdjgj/gb828-88.prj},{NB=Screws GB 828 M4X4X3},{IDNR=},{GUIGE=M4},{D=4.000},{P=0.500},{A=1.400},{AMAX=1.400},{DK=8.000},{DKMAX=8.000},{DKMIN=7.640},{DA=4.700},{DAMAX=4.700},{K=2.400},{KMAX=2.400},{KMIN=2.200},{N=1.200},{NMIN=1.260},{NMAX=1.510},{DP=2.500},{DPMAX=2.500},{DPMIN=2.250},{T=1.000},{TMIN=1.000},{W=1.000},{WMIN=1.000},{RF=1.200},{R=0.200},{RMIN=0.200},{RE=3.500},{L=4.000},{Z=3.000},{ZMAX=3.250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
GUIGE
螺纹规格
[mm]
D
[mm]
P
[mm]
A
[mm]
AMAX
[mm]
DK
[mm]
DKMAX
[mm]
DKMIN
[mm]
DA
[mm]
DAMAX
[mm]
K
[mm]
KMAX
[mm]
KMIN
[mm]
N
公称值
[mm]
NMIN
[mm]
NMAX
[mm]
DP
[mm]
DPMAX
[mm]
DPMIN
[mm]
T
[mm]
TMIN
[mm]
W
[mm]
WMIN
[mm]
RF
参考
[mm]
R
[mm]
RMIN
[mm]
RE
[mm]
L
公称值
[mm]
Z
公称值min
[mm]
ZMAX
[mm]
螺钉 GB 828 M1.6X1.5X1
M1.6
1.600
0.200
0.700
0.700
3.200
3.200
2.900
2.100
2.100
1.000
1.000
0.850
0.400
0.460
0.600
0.800
0.800
0.550
0.350
0.350
0.300
0.300
0.500
0.100
0.000
1.120
1.500
1.000
1.250
螺钉 GB 828 M1.6X2X1
M1.6
1.600
0.200
0.700
0.700
3.200
3.200
2.900
2.100
2.100
1.000
1.000
0.850
0.400
0.460
0.600
0.800
0.800
0.550
0.350
0.350
0.300
0.300
0.500
0.100
0.000
1.120
2.000
1.000
1.250
螺钉 GB 828 M1.6X2.5X1
M1.6
1.600
0.200
0.700
0.700
3.200
3.200
2.900
2.100
2.100
1.000
1.000
0.850
0.400
0.460
0.600
0.800
0.800
0.550
0.350
0.350
0.300
0.300
0.500
0.100
0.000
1.120
2.500
1.000
1.250
螺钉 GB 828 M1.6X3X1
M1.6
1.600
0.200
0.700
0.700
3.200
3.200
2.900
2.100
2.100
1.000
1.000
0.850
0.400
0.460
0.600
0.800
0.800
0.550
0.350
0.350
0.300
0.300
0.500
0.100
0.000
1.120
3.000
1.000
1.250
螺钉 GB 828 M1.6X1.5X1.2
M1.6
1.600
0.200
0.700
0.700
3.200
3.200
2.900
2.100
2.100
1.000
1.000
0.850
0.400
0.460
0.600
0.800
0.800
0.550
0.350
0.350
0.300
0.300
0.500
0.100
0.000
1.120
1.500
1.200
1.450
螺钉 GB 828 M1.6X2X1.2
M1.6
1.600
0.200
0.700
0.700
3.200
3.200
2.900
2.100
2.100
1.000
1.000
0.850
0.400
0.460
0.600
0.800
0.800
0.550
0.350
0.350
0.300
0.300
0.500
0.100
0.000
1.120
2.000
1.200
1.450
螺钉 GB 828 M1.6X2.5X1.2
M1.6
1.600
0.200
0.700
0.700
3.200
3.200
2.900
2.100
2.100
1.000
1.000
0.850
0.400
0.460
0.600
0.800
0.800
0.550
0.350
0.350
0.300
0.300
0.500
0.100
0.000
1.120
2.500
1.200
1.450
螺钉 GB 828 M1.6X3X1.2
M1.6
1.600
0.200
0.700
0.700
3.200
3.200
2.900
2.100
2.100
1.000
1.000
0.850
0.400
0.460
0.600
0.800
0.800
0.550
0.350
0.350
0.300
0.300
0.500
0.100
0.000
1.120
3.000
1.200
1.450
螺钉 GB 828 M1.6X1.5X1.5
M1.6
1.600
0.200
0.700
0.700
3.200
3.200
2.900
2.100
2.100
1.000
1.000
0.850
0.400
0.460
0.600
0.800
0.800
0.550
0.350
0.350
0.300
0.300
0.500
0.100
0.000
1.120
1.500
1.500
1.750
螺钉 GB 828 M1.6X2X1.5
M1.6
1.600
0.200
0.700
0.700
3.200
3.200
2.900
2.100
2.100
1.000
1.000
0.850
0.400
0.460
0.600
0.800
0.800
0.550
0.350
0.350
0.300
0.300
0.500
0.100
0.000
1.120
2.000
1.500
1.750
螺钉 GB 828 M1.6X2.5X1.5
M1.6
1.600
0.200
0.700
0.700
3.200
3.200
2.900
2.100
2.100
1.000
1.000
0.850
0.400
0.460
0.600
0.800
0.800
0.550
0.350
0.350
0.300
0.300
0.500
0.100
0.000
1.120
2.500
1.500
1.750
螺钉 GB 828 M1.6X3X1.5
M1.6
1.600
0.200
0.700
0.700
3.200
3.200
2.900
2.100
2.100
1.000
1.000
0.850
0.400
0.460
0.600
0.800
0.800
0.550
0.350
0.350
0.300
0.300
0.500
0.100
0.000
1.120
3.000
1.500
1.750
螺钉 GB 828 M2X1.5X1
M2
2.000
0.250
0.800
0.800
4.000
4.000
3.700
2.600
2.600
1.300
1.300
1.100
0.500
0.560
0.700
1.000
1.000
0.750
0.500
0.500
0.400
0.400
0.600
0.100
0.100
1.400
1.500
1.000
1.250
螺钉 GB 828 M2X2X1
M2
2.000
0.250
0.800
0.800
4.000
4.000
3.700
2.600
2.600
1.300
1.300
1.100
0.500
0.560
0.700
1.000
1.000
0.750
0.500
0.500
0.400
0.400
0.600
0.100
0.100
1.400
2.000
1.000
1.250
螺钉 GB 828 M2X2.5X1
M2
2.000
0.250
0.800
0.800
4.000
4.000
3.700
2.600
2.600
1.300
1.300
1.100
0.500
0.560
0.700
1.000
1.000
0.750
0.500
0.500
0.400
0.400
0.600
0.100
0.100
1.400
2.500
1.000
1.250
螺钉 GB 828 M2X3X1
M2
2.000
0.250
0.800
0.800
4.000
4.000
3.700
2.600
2.600
1.300
1.300
1.100
0.500
0.560
0.700
1.000
1.000
0.750
0.500
0.500
0.400
0.400
0.600
0.100
0.100
1.400
3.000
1.000
1.250
螺钉 GB 828 M2X4X1
M2
2.000
0.250
0.800
0.800
4.000
4.000
3.700
2.600
2.600
1.300
1.300
1.100
0.500
0.560
0.700
1.000
1.000
0.750
0.500
0.500
0.400
0.400
0.600
0.100
0.100
1.400
4.000
1.000
1.250
螺钉 GB 828 M2X1.5X1.2
M2
2.000
0.250
0.800
0.800
4.000
4.000
3.700
2.600
2.600
1.300
1.300
1.100
0.500
0.560
0.700
1.000
1.000
0.750
0.500
0.500
0.400
0.400
0.600
0.100
0.100
1.400
1.500
1.200
1.450
螺钉 GB 828 M2X2X1.2
M2
2.000
0.250
0.800
0.800
4.000
4.000
3.700
2.600
2.600
1.300
1.300
1.100
0.500
0.560
0.700
1.000
1.000
0.750
0.500
0.500
0.400
0.400
0.600
0.100
0.100
1.400
2.000
1.200
1.450
螺钉 GB 828 M2X2.5X1.2
M2
2.000
0.250
0.800
0.800
4.000
4.000
3.700
2.600
2.600
1.300
1.300
1.100
0.500
0.560
0.700
1.000
1.000
0.750
0.500
0.500
0.400
0.400
0.600
0.100
0.100
1.400
2.500
1.200
1.450
螺钉 GB 828 M2X3X1.2
M2
2.000
0.250
0.800
0.800
4.000
4.000
3.700
2.600
2.600
1.300
1.300
1.100
0.500
0.560
0.700
1.000
1.000
0.750
0.500
0.500
0.400
0.400
0.600
0.100
0.100
1.400
3.000
1.200
1.450
螺钉 GB 828 M2X4X1.2
M2
2.000
0.250
0.800
0.800
4.000
4.000
3.700
2.600
2.600
1.300
1.300
1.100
0.500
0.560
0.700
1.000
1.000
0.750
0.500
0.500
0.400
0.400
0.600
0.100
0.100
1.400
4.000
1.200
1.450
螺钉 GB 828 M2X1.5X1.5
M2
2.000
0.250
0.800
0.800
4.000
4.000
3.700
2.600
2.600
1.300
1.300
1.100
0.500
0.560
0.700
1.000
1.000
0.750
0.500
0.500
0.400
0.400
0.600
0.100
0.100
1.400
1.500
1.500
1.750
螺钉 GB 828 M2X2X1.5
M2
2.000
0.250
0.800
0.800
4.000
4.000
3.700
2.600
2.600
1.300
1.300
1.100
0.500
0.560
0.700
1.000
1.000
0.750
0.500
0.500
0.400
0.400
0.600
0.100
0.100
1.400
2.000
1.500
1.750
螺钉 GB 828 M2X2.5X1.5
M2
2.000
0.250
0.800
0.800
4.000
4.000
3.700
2.600
2.600
1.300
1.300
1.100
0.500
0.560
0.700
1.000
1.000
0.750
0.500
0.500
0.400
0.400
0.600
0.100
0.100
1.400
2.500
1.500
1.750
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB 825-88 B - 吊环螺钉
Chinese Manufacturers
21.05.2014
DIN 916 - Hexagon socket set screws with cup point
Chinese Manufacturers
27.05.2014
SCS - SCS
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-Z - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CA - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - 滚动轴承 圆锥滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
LCG - Coil Springs for Ball Retainers
Chinese Manufacturers
21.05.2014
LBDM - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
LBDF - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H1 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
Z14B - Locking assemblies, type Z14B
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CK-H0000 - Rolling bearings-Self-aligning roller bearings-B...
Chinese Manufacturers
21.05.2014
DIN 7984 - Hexagon socket head cap screws with low head
Chinese Manufacturers
27.05.2014
LM - LM
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求