GB805-88 - 扣紧螺母
Chinese Manufacturers
凡易紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/fanyi/gb805-88.prj},{NB=Nuts GB 805 M18},{GUIGE=M18},{D=18.000},{P=2.500},{DD=15.930},{DDMAX=15.930},{DDMIN=15.500},{S=27.000},{SMAX=27.000},{SMIN=26.160},{D1=20.500},{N=2.000},{E=31.200},{M=7.000},{X=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
GUIGE
螺纹规格
ⁿ/ₐ
D
[mm]
P
[mm]
DD
[mm]
DDMAX
[mm]
DDMIN
[mm]
S
[mm]
SMAX
[mm]
SMIN
[mm]
D1
ⁿ/ₐ
N
[mm]
E
[mm]
M
[mm]
X
[mm]
螺母 GB 805 M6
M6
6.000
1.000
5.300
5.300
5.000
10.000
10.000
9.730
7.500
1.000
11.500
3.000
0.400
螺母 GB 805 M8
M8
8.000
1.250
7.160
7.160
6.800
13.000
13.000
12.730
9.500
1.000
16.200
4.000
0.500
螺母 GB 805 M10
M10
10.000
1.500
8.860
8.860
8.500
16.000
16.000
15.730
12.000
1.000
19.600
5.000
0.600
螺母 GB 805 M12
M12
12.000
1.750
10.730
10.730
10.300
18.000
18.000
17.730
14.000
1.500
21.900
5.000
0.700
螺母 GB 805 M14
M14
14.000
2.000
12.430
12.430
12.000
21.000
21.000
20.670
16.000
1.500
25.400
6.000
0.800
螺母 GB 805 M16
M16
16.000
2.000
14.430
14.430
14.000
24.000
24.000
23.670
18.000
1.500
27.700
6.000
0.800
螺母 GB 805 M18
M18
18.000
2.500
15.930
15.930
15.500
27.000
27.000
26.160
20.500
2.000
31.200
7.000
1.000
螺母 GB 805 M20
M20
20.000
2.500
17.930
17.930
17.500
30.000
30.000
29.160
22.500
2.000
34.600
7.000
1.000
螺母 GB 805 M22
M22
22.000
2.500
20.020
20.020
19.500
34.000
34.000
33.000
25.000
2.000
36.900
7.000
1.000
螺母 GB 805 M24
M24
24.000
3.000
21.520
21.520
21.000
36.000
36.000
35.000
27.000
2.500
41.600
9.000
1.200
螺母 GB 805 M27
M27
27.000
3.000
24.520
24.520
24.000
41.000
41.000
40.000
30.000
2.500
47.300
9.000
1.200
螺母 GB 805 M30
M30
30.000
3.500
27.020
27.020
26.500
46.000
46.000
45.000
34.000
2.500
53.100
9.000
1.400
螺母 GB 805 M36
M36
36.000
4.000
32.620
32.620
32.000
55.000
55.000
53.800
40.000
3.000
63.500
12.000
1.400
螺母 GB 805 M42
M42
42.000
4.500
38.120
38.120
37.500
65.000
65.000
63.800
47.000
3.000
75.000
12.000
1.800
螺母 GB 805 M48
M48
48.000
5.000
43.620
43.620
43.000
75.000
75.000
73.100
54.000
3.000
86.500
14.000
1.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GB 32.3-88 - 六角头头部带孔螺栓 细牙 A和B级
Chinese Manufacturers
21.05.2014
GB815-88 B - 端面带孔圆螺母
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-LS - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 276-94 160000 - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 283-2007-NUP - 滚动轴承 圆柱滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T 819.2-1997-H2 - 十字槽沉头螺钉 第2部分:钢8.8、不锈钢A2-70和有色金属CU2或CU3
Chinese Manufacturers
21.05.2014
HB4-25-2002 - Tee,screwed-onto,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
GB 835-88 - 滚花平头螺钉
Chinese Manufacturers
21.05.2014
GB816-88 - 侧面带孔圆螺母
Chinese Manufacturers
21.05.2014
GB812-88 - 圆螺母
Chinese Manufacturers
21.05.2014
LHL-63 - H-Type Lifers
Chinese Manufacturers
21.05.2014
GB/T 276-94 60000 - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CA - 滚动轴承 调心滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
HB4-22-2002 - Tee,B type,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求