目錄: CHELIC
Created: 24.03.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CHELIC
SDX - 不锈钢气缸
CHELIC
空压气缸
不锈钢/铝管气缸
SDX 不锈钢管气缸
Powered by
CAD模型選擇
{chelic/cylinder/stainless_steel_aluminium_cylinder/sdx_series/sdx_asmtab.prj},{NB=SDX25x25(0)},{MODEL=SDX},{BORE=25},{STROKE=25},{HCS=},{CUSHION=},{SWT=},{NOS=},{MT=},{POS=0},{AM=22},{BE=M26x1.5P},{BF=13},{BGX=18},{CDX=8},{D=33.5},{DDX=22},{DFX=10},{EE=G 1/8},{EX=30.0},{EWX=12},{G=15.0},{KK=M10x1.25P},{KU=9},{KV=32},{KX=17},{LX=12},{L1X=21},{MAX=22},{MBX=8},{MIX=24},{MM=10},{WF=23},{Z1=62},{ZMX=108},{MF=4.000},{AT=3.200},{BD=10.000},{PPATH=assemblies/sdx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BORE
气缸内径
[mm]
AN
[mm]
AM
[mm]
BE
ⁿ/ₐ
BF
[mm]
BG
[mm]
CD
[mm]
D
[mm]
DD
[mm]
DF
[mm]
EE
ⁿ/ₐ
EX
[mm]
EW
[mm]
G
[mm]
H
[mm]
KK
ⁿ/ₐ
KU
[mm]
KV
[mm]
KX
[mm]
L
[mm]
L1
[mm]
MA
[mm]
MB
[mm]
MI
[mm]
ML
[mm]
MM
[mm]
MS
[mm]
WF
[mm]
Z1
[mm]
ZZ
[mm]
ZM
[mm]
SDX20x25
20
-
18
M20x1.5P
13
-
-
28.0
-
-
G 1/8
24.0
-
15.0
-
M8x1.25P
7
27
14
-
-
-
-
-
-
8
-
23
62
116
-
SDX25x25
25
-
22
M26x1.5P
13
-
-
33.5
-
-
G 1/8
30.0
-
15.0
-
M10x1.25P
9
32
17
-
-
-
-
-
-
10
-
23
62
120
-
SDX32x25
32
-
22
M26x1.5P
13
-
-
37.5
-
-
G 1/8
34.5
-
15.0
-
M10x1.25P
10
32
17
-
-
-
-
-
-
12
-
23
64
122
-
SDX40x25
40
-
24
M32x2.0P
16
-
-
46.5
-
-
G 1/4
42.5
-
21.5
-
M14x1.5P
14
41
22
-
-
-
-
-
-
16
-
26
88
154
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求