目錄: CHELIC
Created: 24.03.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CHELIC
HFR(L) 系列 - 气压转角下压缸
CHELIC
空压气缸
夹紧气缸
转角下压缸
HFR(L) 气压转角下压缸
Powered by
CAD模型選擇
{chelic/cylinder/clamping_cylinder/rotary_clamping_cylinder/hfr_l_series/hfr_asmtab.prj},{NB=HFL32x15(00)},{MODEL=HFL},{BORE=32},{STROKE=15},{SWT=},{NOS=},{POS=0},{RA=0},{ST=26},{A=82},{A1=108},{A2=(128)},{B=78},{C=28},{D1=19.0},{E1=M8x1.25},{F=8},{G1=70},{I=46},{J=50},{K=40},{L=5.6},{M=PT 1/8},{N=50},{Q=9.0},{R=14},{S=16},{T=7},{U=9.5},{N1=22},{N2=20.0},{PPATH=assemblies/hfr_l_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
气缸内径
[mm]
STROKE
行程
[mm]
ST
[mm]
A
[mm]
A1
[mm]
A2
[mm]
B
[mm]
C
[mm]
D1
[mm]
E1
ⁿ/ₐ
F
[mm]
G1
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
ⁿ/ₐ
N
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
N1
[mm]
N2
[mm]
HFL20x13
20
13
22
67
89
(105.9)
65
23
15.9
M6x1.0
6
50
31
33
26
3.3
M5x0.8P
35
6.8
11
12
5
8.5
15
15.5
HFL25x13
25
13
22
67
89
(105.9)
65
23
15.9
M6x1.0
6
50
35
38
30
4.6
M5x0.8P
35
6.8
11
14
5
8.5
16
15.0
HFL32x15
32
15
26
82
108
(128)
78
28
19.0
M8x1.25
8
70
46
50
40
5.6
PT 1/8
50
9.0
14
16
7
9.5
22
20.0
HFL40x15
40
15
26
82
108
(128)
78
28
19.0
M8x1.25
8
75
55
60
48
6.8
PT 1/8
55
9.0
14
16
7
9.5
26
20.5
HFL50x17
50
17
30
94
124
(150.4)
90
31
25.4
M10x1.5
10
85
65
70
57
6.8
PT 1/8
60
11.0
18
20
9
12.5
34
22.5
HFL63x17
63
17
30
94
124
(150.4)
90
31
25.4
M10x1.5
10
95
78
83
67
9.0
PT 1/8
70
11.0
18
20
9
12.5
40
22.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求