目錄: CHELIC
Created: 24.03.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CHELIC
HFK - clamping cylinder
CHELIC
空压气缸
夹紧气缸
转角下压缸
HFK 杠杆式下压缸
Powered by
CAD模型選擇
{chelic/cylinder/clamping_cylinder/rotary_clamping_cylinder/hfk_series/hfk_asmtab.prj},{NB=HFK40-R(0)},{MODEL=HFK},{BORE=40},{CD=R},{STROKE1=21.5},{STROKE=24.5},{POS=0.0},{A=45},{B=56},{C=52},{D=20},{E=54.0},{F=26.4},{G=8},{H=127.4},{I=25},{J=41},{K=54},{L=82.0},{M=Ø9x5.5dp},{N=16},{P=M8x1.25P},{Q=49.0},{R=30.0},{S=5.5},{PPATH=assemblies/hfk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MODEL
机种式样
ⁿ/ₐ
BORE
气缸内径
[mm]
STROKE1
ⁿ/ₐ
STROKE
行程
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[°]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
ⁿ/ₐ
N
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
HFK32-R
HFK
32
20.0
23.0
39
50
50
16
45.5
26.6
8
115.3
25
39
46
70.5
Ø9x5.5dp
16
M6x1.0P
47.5
27.0
5.5
HFK40-R
HFK
40
21.5
24.5
45
56
52
20
54.0
26.4
8
127.4
25
41
54
82.0
Ø9x5.5dp
16
M8x1.25P
49.0
30.0
5.5
HFK50-R
HFK
50
25.5
28.5
53
66
56
24
64.0
26.1
8
148.3
30
47
64
97.0
Ø11x6.5dp
16
M8x1.25P
58.0
34.0
6.5
HFK63-R
HFK
63
31.0
34.0
65
78
67
24
72.0
25.2
10
170.0
30
56
77
111.0
Ø11x6.5dp
20
M10x1.5P
64.5
42.5
6.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求