目錄: CHELIC
Created: 24.03.2015
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CHELIC
HER - 双轴夹持缸
CHELIC
空压气缸
夹紧气缸
转角下压缸
HER 双轴夹持缸
Powered by
CAD模型選擇
{chelic/cylinder/clamping_cylinder/rotary_clamping_cylinder/her_series/her_asmtab.prj},{NB=HER25X13(00)},{TYPE=HER:Double rod swing clamp cylinder},{BORE=25},{STROKE=13},{SWT=},{SWN=},{POS=0},{ANGLE=0},{ST=22},{A=67},{A1=89},{A2=105.9},{B=50},{C=65},{D=15.9},{E=M6x1.0},{EM=6},{EP=1},{F=6},{G=13},{H=39},{I=72},{J=32},{K=30},{L=60},{M=M5x0.8P},{MM=5},{MP=0.8},{N=35},{O=M5x0.8P},{OM=6},{OP=1},{P=20},{Q=6.8},{R=11},{S=14},{T=5},{U=8.5},{V=40},{PPATH=assemblies/her_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYPE
机种式样
ⁿ/ₐ
BORE
气缸内径
[mm]
STROKE
气缸行程
[mm]
ST
[mm]
A
[mm]
A1
[mm]
A2
[mm]
B
[mm]
C
[mm]
D
[mm]
E
ⁿ/ₐ
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
HER20X13
HER:双轴夹持缸
20
13
22
67
89
105.9
50
65
15.9
M6x1.0
6
13
39
59
26
24
49
M5x0.8P
35
M5x0.8P
17
6.8
11
12
5
8.5
34
HER25X13
HER:双轴夹持缸
25
13
22
67
89
105.9
50
65
15.9
M6x1.0
6
13
39
72
32
30
60
M5x0.8P
35
M5x0.8P
20
6.8
11
14
5
8.5
40
HER32X15
HER:双轴夹持缸
32
15
26
82
108
128
70
78
19
M8x1.25
8
14
51
82
38
34
72
PT1/8
50
M6X1.0P
22
9
14
16
7
9.5
48
HER40X15
HER:双轴夹持缸
40
15
26
82
108
128
75
78
19
M8x1.25
8
14
51
97
45
40
85
PT1/8
55
M8X1.25P
26
9
14
16
7
9.5
56
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求