316 Stainless Steel - Compression Springs
Century Spring
Compression Springs
Powered by
CAD模型選擇
{century_spring/compression_springs/316_stainless_steel_compression_springs_asmtab.prj},{NB=68123S},{PN=68123S},{ODI=0.250},{ODMM=6.35},{FLI=0.470},{FLMM=11.94},{IDI=0.182},{IDMM=4.62},{RL=41.439},{RN=7.25},{SMDI=0.115},{SMDMM=2.92},{SMLL=4.765},{SMLMM=21.20},{SLI=0.238},{SLMM=6.05},{WDI=0.034},{WDMM=0.86},{TC=6},{MAT=316SS},{ES=C},{FIN=P},{DEFAULTSORTATTR=2853},{PPATH=parts/316_stainless_steel_compression_springs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
ODI
O.D.
[Inch]
ODMM
O.D.
[mm]
FLI
Free Length
[Inch]
FLMM
Free Length
[mm]
IDI
I.D.
[Inch]
IDMM
I.D.
[mm]
RL
Rate (Lbs./In.)
ⁿ/ₐ
RN
Rate (N/mm)
ⁿ/ₐ
SMDI
Sugg Max. Defl.
[Inch]
SMDMM
Sugg Max. Defl.
[mm]
SMLL
Sugg Max. Load
[Lbs.]
SMLMM
Sugg Max. Load
[N]
SLI
Solid Length
[Inch]
SLMM
Solid Length
[mm]
WDI
Wire Dia.
[Inch]
WDMM
Wire Dia.
[mm]
TC
Total Coils
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ES
Ends
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
60001S
60001S
0.040
1.02
0.100
2.54
0.028
0.71
7.430
1.30
0.022
0.56
0.162
0.72
0.051
1.30
0.006
0.15
7.5
316SS
C
P
60002S
60002S
0.040
1.02
0.150
3.81
0.028
0.71
4.620
0.81
0.035
0.89
0.162
0.72
0.072
1.83
0.006
0.15
11
316SS
C
P
60003S
60003S
0.040
1.02
0.200
5.08
0.028
0.71
3.350
0.59
0.048
1.22
0.162
0.72
0.092
2.34
0.006
0.15
14.3
316SS
C
P
60004S
60004S
0.040
1.02
0.250
6.35
0.028
0.71
2.620
0.46
0.062
1.58
0.162
0.72
0.112
2.84
0.006
0.15
17.7
316SS
C
P
60005S
60005S
0.040
1.02
0.300
7.62
0.028
0.71
2.160
0.38
0.075
1.91
0.162
0.72
0.132
3.35
0.006
0.15
21
316SS
C
P
60006S
60006S
0.040
1.02
0.350
8.89
0.028
0.71
1.830
0.32
0.089
2.26
0.162
0.72
0.153
3.89
0.006
0.15
24.5
316SS
C
P
60007S
60007S
0.040
1.02
0.400
10.16
0.028
0.71
1.590
0.28
0.102
2.59
0.162
0.72
0.173
4.39
0.006
0.15
27.8
316SS
C
P
60008S
60008S
0.040
1.02
0.450
11.43
0.028
0.71
1.410
0.25
0.115
2.92
0.162
0.72
0.193
4.90
0.006
0.15
31.2
316SS
C
P
60009S
60009S
0.040
1.02
0.500
12.70
0.028
0.71
1.270
0.22
0.128
3.25
0.162
0.72
0.214
5.44
0.006
0.15
34.7
316SS
C
P
60010S
60010S
0.040
1.02
0.100
2.54
0.026
0.66
14.890
2.61
0.018
0.46
0.274
1.22
0.060
1.52
0.007
0.18
7.6
316SS
C
P
60011S
60011S
0.040
1.02
0.150
3.81
0.026
0.66
9.120
1.60
0.030
0.76
0.274
1.22
0.085
2.16
0.007
0.18
11.1
316SS
C
P
60012S
60012S
0.040
1.02
0.200
5.08
0.026
0.66
6.570
1.15
0.042
1.07
0.274
1.22
0.110
2.79
0.007
0.18
14.7
316SS
C
P
60013S
60013S
0.040
1.02
0.250
6.35
0.026
0.66
5.140
0.90
0.053
1.35
0.274
1.22
0.135
3.43
0.007
0.18
18.3
316SS
C
P
60014S
60014S
0.040
1.02
0.300
7.62
0.026
0.66
4.220
0.74
0.065
1.65
0.274
1.22
0.160
4.06
0.007
0.18
21.9
316SS
C
P
60015S
60015S
0.040
1.02
0.350
8.89
0.026
0.66
3.570
0.63
0.077
1.96
0.274
1.22
0.184
4.67
0.007
0.18
25.3
316SS
C
P
60016S
60016S
0.040
1.02
0.400
10.16
0.026
0.66
3.110
0.54
0.088
2.24
0.274
1.22
0.209
5.31
0.007
0.18
28.9
316SS
C
P
60017S
60017S
0.040
1.02
0.450
11.43
0.026
0.66
2.740
0.48
0.100
2.54
0.274
1.22
0.234
5.94
0.007
0.18
32.4
316SS
C
P
60018S
60018S
0.040
1.02
0.500
12.70
0.026
0.66
2.460
0.43
0.111
2.82
0.274
1.22
0.259
6.58
0.007
0.18
36
316SS
C
P
60019S
60019S
0.057
1.45
0.130
3.18
0.045
1.14
3.170
0.55
0.037
0.94
0.117
0.52
0.041
1.04
0.006
0.15
5.8
316SS
C
P
60020S
60020S
0.057
1.45
0.190
4.78
0.045
1.14
2.000
0.35
0.059
1.50
0.117
0.52
0.054
1.37
0.006
0.15
8
316SS
C
P
60021S
60021S
0.057
1.45
0.250
6.35
0.045
1.14
1.500
0.26
0.078
1.98
0.117
0.52
0.066
1.68
0.006
0.15
10
316SS
C
P
60022S
60022S
0.057
1.45
0.310
7.95
0.045
1.14
1.170
0.20
0.100
2.54
0.117
0.52
0.081
2.06
0.006
0.15
12.5
316SS
C
P
60023S
60023S
0.057
1.45
0.380
9.53
0.045
1.14
0.920
0.16
0.128
3.25
0.117
0.52
0.096
2.44
0.006
0.15
15
316SS
C
P
60024S
60024S
0.057
1.45
0.440
11.13
0.045
1.14
0.830
0.15
0.140
3.56
0.117
0.52
0.108
2.74
0.006
0.15
17
316SS
C
P
60025S
60025S
0.057
1.45
0.500
12.70
0.045
1.14
0.750
0.13
0.156
3.96
0.117
0.52
0.120
3.05
0.006
0.15
19
316SS
C
P
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求