NSK - Way Covers for Linear Rails
Centryco
Single Linear Way Covers
Powered by
CAD模型選擇
{centryco/linear_rails/nsk.prj},{NB=WW-NCH-0015-010W1AA-5-15},{CON=WW},{MAT=W1},{RAIL=30},{VEE2=[20-35/5]},{VEE1=[10-35/5]},{VEE=10},{ELN=5},{CPN=15},{MO=AA},{REV=SA}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
OEM
Oem Size Code
ⁿ/ₐ
RAIL
Rail Size
[mm]
EXT
Standard Extension
[mm]
STR
Stroke
[mm]
W
W Cover Width
[mm]
H
H Cover Height
[mm]
T
T Shim Thickness
[mm]
WW-NCD-0015-010W1AA
WW-NCD-0015-010W1AA
NCD
20
15
9
44
24
1
WW-NCF-0015-010W1AA
WW-NCF-0015-010W1AA
NCF
25
15
9
47
29
2
WW-NCH-0015-010W1AA
WW-NCH-0015-010W1AA
NCH
30
15
9
52
33
2
WW-NCJ-0025-015W1AA
WW-NCJ-0025-015W1AA
NCJ
35
25
19
68
40
4
WW-NCL-0035-020W1AA
WW-NCL-0035-020W1AA
NCL
45
35
29
89
51
7
WW-NCN-0035-020W1AA
WW-NCN-0035-020W1AA
NCN
55
35
29
97
54
1
WW-NCQ-0035-020W1AA
WW-NCQ-0035-020W1AA
NCQ
65
35
29
107
60
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求