Through-Beam M18 cubic Plug
Carlo Gavazzi
Sensors
Photoelectric Sensors
Retro Reflective Sensors
M18 Sensors Plastic Housing
Powered by
CAD模型選擇
{carlogavazzi/sensors/photoelectric_sensors/retro_reflective_sensors/m18_sensors_plastic_housing/ph18_plug.prj},{NB=PH18CNR65NAT1SA},{SHA256=0nhqq9R2x/UWEc47DGztp9esxR6RryKCc3IqCCHQwdY=},{INAME=ph18cnr65nat1sa},{NAME=ph18cnr65nat1sa},{NNCUSTOM=PH18PP},{NTCUSTOM=PH18 Retro Reflective},{NBCUSTOM=PH18CNR65NAT1SA},{LINACUSTOM=PH18CNR65NAT1SA},{STEPFILE=3d_ph18cn_cable.stp},{PNGFILE=ph18cnt20nam1sa.png},{CODE=PH18CNR65NAT1SA},{SENS=6.5},{SENADJ=240},{SENMOD=Light/Dark switching},{LITYPE=Infrared light},{LIWAVE=850},{SWOUT=1x NPN NC+NO antivalent},{PW=10÷30},{MXCUR=100},{NLCUR=25},{CON=M12 plug pigtail},{HOU=Cubic, M18 optic, plastic},{DIM1=15},{DIM2=41.3},{DIM3=31.5},{IP=IP67, IP69K, Ecolab},{TMP=-25°÷+60°C/-13°÷+140°F},{DS=ph18cnr65pam1sa.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
SENS
Sensing range
[m]
SENADJ
Sensitivity adjustment
[°]
SENMOD
Sensing mode
ⁿ/ₐ
LITYPE
Light type
ⁿ/ₐ
LIWAVE
Light wave lenght
[nm]
SWOUT
Switching output
ⁿ/ₐ
PW
Rated voltage
[Vdc]
MXCUR
Max output current
[mA]
NLCUR
No load current
[mA]
CON
Connection type
ⁿ/ₐ
HOU
Housing type
ⁿ/ₐ
DIM1
Width
[mm]
DIM2
Height
[mm]
DIM3
Depth
[mm]
IP
IP rating
ⁿ/ₐ
TMP
Operating temperature
[C°/°F]
PH18CNR65NAM1SA
PH18CNR65NAM1SA
6.5
240
Light/Dark switching
Infrared light
850
1x NPN NC+NO antivalent
10÷30
100
25
M12 plug
Cubic, M18 optic, plastic
15
41.3
31.5
IP67, IP69K, Ecolab
-25°÷+60°C/-13°÷+140°F
PH18CNR65NAT1SA
PH18CNR65NAT1SA
6.5
240
Light/Dark switching
Infrared light
850
1x NPN NC+NO antivalent
10÷30
100
25
M12 plug pigtail
Cubic, M18 optic, plastic
15
41.3
31.5
IP67, IP69K, Ecolab
-25°÷+60°C/-13°÷+140°F
PH18CNR65PAM1SA
PH18CNR65PAM1SA
6.5
240
Light/Dark switching
Infrared light
850
1x PNP NC+NO antivalent
10÷30
100
25
M12 plug
Cubic, M18 optic, plastic
15
41.3
31.5
IP67, IP69K, Ecolab
-25°÷+60°C/-13°÷+140°F
PH18CNR65PAT1SA
PH18CNR65PAT1SA
6.5
240
Light/Dark switching
Infrared light
850
1x PNP NC+NO antivalent
10÷30
100
25
M12 plug pigtail
Cubic, M18 optic, plastic
15
41.3
31.5
IP67, IP69K, Ecolab
-25°÷+60°C/-13°÷+140°F
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求