目錄: Camozzi
Created: 13.04.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Camozzi
32 系列气缸
Camozzi
气动执行元件
ISO标准气缸
32系列气缸 ISO 21287
Powered by
CAD模型選擇
{camozzi/movimento/cilindri_a_norma_e_cilindri_standard/cilindri_serie_32/cilindri_compatti_magnetici_serie-32_asmtab.prj},{NB=32M1A032A005(0)(A-0)},{SERIE=32},{PHY=32},{A=19},{AF=13},{BG=0.0},{D=12},{D1=0.0},{D4=9},{D5=6},{D6=17},{D8=5},{E=49.600},{LA=0},{L4=28.0},{PL=7.6},{SW1=10},{T2=2},{TG=32.500},{ZA=44.0},{ZB=51.0},{NDMD2=6},{KDMAD2=4.773},{KDMID2=4.917},{NDMD3=6},{KDMD3=4.917},{NDMD5=5},{KDMD5=4.134},{NDME1=9.728},{KDME1=8.566},{H3X1=72.5},{H3X2=56.5},{H3X3=60.5},{H4X2=72.5},{H4X3=56.5},{NDMK1=10},{KDMK1=8.464},{RT1=6.0},{AT1=31.800},{AT2=35.400},{VERSION1X='M','M=Filetto stelo maschio','F','F=Filetto stelo femmina','R','R=antirotazione con flangia solo doppio effetto'},{VERSION=M},{FUNZ=1},{MAT=A},{TYP=A},{TIPOCORSA=A},{HUB=5},{HUB1=0},{V=},{LSTELO=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SERIE
系列
ⁿ/ₐ
PHY
氣缸直徑
[mm]
A
插孔间距
[mm]
AF
[mm]
BG
[mm]
G
[mm]
D
缸径
[mm]
D1
缸径
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
ⁿ/ₐ
D8
[mm]
E
[mm]
EE
ⁿ/ₐ
H
[mm]
KF
ⁿ/ₐ
KK
ⁿ/ₐ
LA
[mm]
L4
[mm]
PL
[mm]
RT
ⁿ/ₐ
SW1
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
TG
[mm]
ZA
[mm]
ZB
[mm]
ZC
[mm]
32M1A012A005
32
12
10
8
18.0
10.5
6
6.0
0
0
9
6
0
M4
4
27.500
M5
8
M3
M5
4
17.0
6.0
M4
5
0
2
0
16.000
35.0
39.2
43.4
32M1A016A005
32
16
12
10
18.5
10.5
8
6.0
0
0
9
6
0
M4
4
29.000
M5
8
M4
M6
4
17.0
6.0
M4
7
0
2
0
18.000
35.0
39.7
44.4
32M1A020A005
32
20
16
11
20.0
10.9
10
9.0
0
0
9
6
0
M4
4
35.800
M5
8
M6
M8
5
17.0
6.5
M5
8
0
2
0
22.000
36.8
42.5
48.2
32M1A025A005
32
25
16
11
20.0
11.9
10
9.0
0
0
9
6
14
M5
5
40.700
M5
8
M6
M8
5
22.0
7.0
M5
8
0
2
6.5
26.000
38.8
44.5
50.2
32M1A032A005
32
32
19
13
0.0
14.3
12
0.0
30
24
9
6
17
M5
5
49.600
G1\8
10
M8
M10x1,25
0
28.0
7.6
M6
10
2
2
6
32.500
44.0
51.0
58
32M1A040A005
32
40
19
13
0.0
14.3
12
0.0
35
29
9
6
17
M5
5
57.000
G1\8
10
M8
M10x1,25
0
33.0
7.6
M6
10
2
4
6
38.000
45.0
52.0
59
32M1A050A010
32
50
22
16
0.0
14.3
16
0.0
40
34
12
10
22
M6
6
69.600
G1\8
12
M10
M12x1,25
0
42.0
7.6
M8
13
2
4
7
46.500
45.0
53.0
61
32M1A063A010
32
63
22
16
0.0
14
16
0.0
45
39
12
10
22
M6
6
79.600
G1\8
12
M10
M12x1,25
0
50.0
7.6
M8
13
2
4
7
56.500
49.0
57.0
65
32M1A080A010
32
80
28
20
0.0
14.8
20
0.0
45
39
12
12
24
M8
8
95.600
G1\8
14
M12
M16x1,5
0
65.0
7.7
M10
17
2
4
10.5
72.000
54.0
63.5
73
32M1A100A010
32
100
28
20
0.0
18
25
0.0
55
49
12
12
24
M10
10
115.600
G1\8
14
M12
M16x1,5
0
80.0
8.0
M10
22
2
4
10.5
89.000
67.0
76.7
86.4
32M1A125A010
32
125
40
25
20.0
20
25
0.0
60
50
12
12
0
M10
10
134.600
G1\4
14
M16
M20x1,5
8
80.0
10.5
M10
22
4
4
10.5
110.000
81.0
92.0
103
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求