目錄: Camozzi
Created: 13.04.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Camozzi
TMCU 系列铰接式流量控制阀(单向,缸用)
Camozzi
閥門和電磁閥。
流量控制阀
TMCU,TMVU,TMCO系列铰接式流量控制阀
Powered by
CAD模型選擇
{camozzi/controllo/valvole_di_regolazione/valvole_serie_tmcu_tmvu_tmco/serie_tmcu_asmtab.prj},{NB=TMCU 976-1/8-8(45)},{MOD=TMCU 976-1/8-8},{A=G1/8},{B=8},{F=13.5},{H=5},{L=45.0},{M=25.0},{S=17.5},{SW=19},{SW1=2.5},{Z=52.0},{HUB=45},{INFO=infotext},{A1=9.728},{A2=17.5},{A3=17.0},{R=0.8},{S1=16.5},{L1=10.5},{L2=4},{PPATH=serie_tmxx_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
MOD
型
ⁿ/ₐ
A
[mm]
B
[mm]
F
[mm]
H
[mm]
L
[mm]
M
[mm]
S
[mm]
SW
[mm]
SW1
[mm]
Z
[mm]
TMCU 972-1/8-4
TMCU 972-1/8-4
G1/8
4
11.5
5
41.0
21.5
16.5
16
1.5
48.0
TMCU 974-1/8-6
TMCU 974-1/8-6
G1/8
6
11.5
5
41.0
21.5
16.5
16
1.5
48.0
TMCU 974-1/4-6
TMCU 974-1/4-6
G1/4
6
11.5
6
42.0
21.5
16.5
17
1.5
49.0
TMCU 976-1/8-8
TMCU 976-1/8-8
G1/8
8
13.5
5
45.0
25.0
17.5
19
2.5
52.0
TMCU 976-1/4-8
TMCU 976-1/4-8
G1/4
8
13.5
6
46.5
25.0
18.0
19
2.5
53.5
TMCU 976-3/8-8
TMCU 976-3/8-8
G3/8
8
13.5
7
47.5
25.0
18.0
20
2.5
54.5
TMCU 978-3/8-10
TMCU 978-3/8-10
G3/8
10
16.0
7
49.0
29.0
17.0
25
2.5
57.5
TMCU 978-1/2-10
TMCU 978-1/2-10
G1/2
10
16.0
8
50.0
29.0
17.0
25
2.5
58.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求