目錄: Camozzi
Created: 13.04.2011
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Camozzi
CSG - Magnetic proximity switches, ATEX "II 3 GD" certified, T-slot, straight
Camozzi
附件
Powered by
CAD模型選擇
{camozzi/accessori/sensori_magnetici_con_cavo_serie_csg-ul.prj},{NB=CSG-233-10-UL},{MOD=CSG-233-10-UL},{FUNZ=Reed},{CONNESSIONE=3 fili},{TENSIONE=10 ÷ 30 V AC/DC},{USCITA=-},{CORRUSCITA=100 mA},{CARICOMAX=3 W},{PROTEZIONE=IP67},{VERSX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MOD
型
ⁿ/ₐ
FUNZ
工作
ⁿ/ₐ
CONNESSIONE
连接
ⁿ/ₐ
TENSIONE
电压
ⁿ/ₐ
USCITA
退出
ⁿ/ₐ
CORRUSCITA
Max. current
ⁿ/ₐ
CARICOMAX
Max Load
ⁿ/ₐ
PROTEZIONE
Protection
ⁿ/ₐ
CSG-223-2-UL
CSG-223-2-UL
Reed
2 wires
5 ÷ 30 V AC/DC
-
60 mA
1.8 W
IP67
CSG-223-5-UL
CSG-223-5-UL
Reed
2 wires
5 ÷ 30 V AC/DC
-
60 mA
1.8 W
IP67
CSG-223-10-UL
CSG-223-10-UL
Reed
2 wires
5 ÷ 30 V AC/DC
-
60 mA
1.8 W
IP67
CSG-233-2-UL
CSG-233-2-UL
Reed
3 wires
10 ÷ 30 V AC/DC
-
100 mA
3 W
IP67
CSG-324-5-UL
CSG-324-5-UL
Reed
3 wires
10 ÷ 30 V AC/DC
-
100 mA
3 W
IP67
CSG-233-10-UL
CSG-233-10-UL
Reed
3 wires
10 ÷ 30 V AC/DC
-
100 mA
3 W
IP67
CSG-324-2-UL
CSG-324-2-UL
Magnetoresistivo
2 wires
10 ÷ 28 V DC
-
40 mA
1.2 W
IP67
CSG-324-5-UL
CSG-324-5-UL
Magnetoresistivo
2 wires
10 ÷ 28 V DC
-
40 mA
1.2 W
IP67
CSG-334-2-UL
CSG-334-2-UL
Magnetoresistivo
3 wires
10 ÷ 28 V DC
PNP
100 mA
3 W
IP67
CSG-334-5-UL
CSG-334-5-UL
Magnetoresistivo
3 wires
10 ÷ 28 V DC
PNP
100 mA
3 W
IP67
CSG-534-2-UL
CSG-534-2-UL
Magnetoresistivo
3 wires
10 ÷ 28 V DC
NPN
100 mA
3 W
IP67
CSG-534-5-UL
CSG-534-5-UL
Magnetoresistivo
3 wires
10 ÷ 28 V DC
NPN
100 mA
3 W
IP67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求