目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
XS DEB - Composition
CA-BE
Compositions
Type - XS
Powered by
CAD模型選擇
{ca_be/composizioni/xs/xs_deb_asmtab.prj},{NB=XS DEB 396x446 /46/36/57(CC)},{CS=396},{CD=446},{A=396},{B=446},{HPSD=26},{HS3=36},{HS3X=36,46,56,66,76,96,116,146},{MATS3=C},{HS2=46},{HS2X=46,56,66,76,96,116,146},{MATS2=C},{HS6=46},{HT1=18},{HT2=18},{HD=57},{HDX=57,77,97,117},{HPFD=26},{L1=338.000},{COSTTCEI=32},{TCEITAV=8},{DIAMC=32},{DIAMTCN=16},{DIAMTCEI=16},{DEB=50},{DIAMTCEITAV=8},{PPATH=xs_deb/xs_deb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CS
Code number
ⁿ/ₐ
CD
Code size
ⁿ/ₐ
A
Size A
[mm]
B
Size B
[mm]
HS6
Thickness - plate S6
[mm]
HT1
Thickness - plate T1
[mm]
HT2
Thickness - plate T2
[mm]
HPFD
Thickness - plate PFD
[mm]
XSDEB15152C2C5
156
156
156
156
26
12
18
22
XSDEB15192C2C5
156
196
156
196
26
12
18
22
XSDEB15242C2C5
156
246
156
246
26
12
18
22
XSDEB19192C2C5
196
196
196
196
26
12
18
22
XSDEB19242C2C5
196
246
196
246
26
12
18
22
XSDEB19292C2C5
196
296
196
296
26
12
18
22
XSDEB19342C2C5
196
346
196
346
26
12
18
22
XSDEB24242C2C5
246
246
246
246
36
12
18
22
XSDEB24292C2C5
246
296
246
296
36
12
18
22
XSDEB24342C2C5
246
346
246
346
36
12
18
22
XSDEB24392C2C5
246
396
246
396
36
12
18
22
XSDEB29292C3C5
296
296
296
296
36
16
18
26
XSDEB29342C3C5
296
346
296
346
36
16
18
26
XSDEB29392C3C5
296
396
296
396
36
16
18
26
XSDEB29442C3C5
296
446
296
446
36
16
18
26
XSDEB34342C3C5
346
346
346
346
46
18
18
26
XSDEB34392C3C5
346
396
346
396
46
18
18
26
XSDEB34442C3C5
346
446
346
446
46
18
18
26
XSDEB34492C3C5
346
496
346
496
46
18
18
26
XSDEB39393C4C5
396
396
396
396
46
18
18
26
XSDEB39443C4C5
396
446
396
446
46
18
18
26
XSDEB39493C4C5
396
496
396
496
46
18
18
26
XSDEB39543C4C5
396
546
396
546
46
18
18
26
XSDEB44443C4C5
446
446
446
446
46
22
22
26
XSDEB44493C4C5
446
496
446
496
46
22
22
26
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求