目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
XP - Composition
CA-BE
Compositions
Type - XP
Powered by
CAD模型選擇
{ca_be/composizioni/xp/xp_asmtab.prj},{NB=XP 396x446 /46/46/57 (CC)},{CS=396},{CD=446},{A=396},{B=446},{HPS=26},{HS1X=46},{HS1XX=46,56,66,76,96,116},{MATS1X=C},{HS2=46},{HS2X=46,56,66,76,96,116,146},{MATS2=C},{HT1=18},{HT2=18},{HD=57},{HDX=57,77,97,117},{HPF=26},{L1=338.000},{L7=36.000},{COSTTCEI=32},{PPATH=xp/xp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CS
Code number
ⁿ/ₐ
CD
Code size
ⁿ/ₐ
A
Size A
[mm]
B
Size B
[mm]
HPS
Thickness - plate PS
[mm]
HT1
Thickness - plate T1
[mm]
HT2
Thickness - plate T2
[mm]
HPF
Thickness - plate PF
[mm]
XP15152C2C5
156
156
156
156
22
12
18
22
XP15192C2C5
156
196
156
196
22
12
18
22
XP15242C2C5
156
246
156
246
22
12
18
22
XP19192C2C5
196
196
196
196
22
12
18
22
XP19242C2C5
196
246
196
246
22
12
18
22
XP19292C2C5
196
296
196
296
22
12
18
22
XP19342C2C5
196
346
196
346
22
12
18
22
XP24242C2C5
246
246
246
246
22
12
18
22
XP24292C2C5
246
296
246
296
22
12
18
22
XP24342C2C5
246
346
246
346
22
12
18
22
XP24392C2C5
246
396
246
396
22
12
18
22
XP29293C3C5
296
296
296
296
26
16
18
26
XP29343C3C5
296
346
296
346
26
16
18
26
XP29393C3C5
296
396
296
396
26
16
18
26
XP29443C3C5
296
446
296
446
26
16
18
26
XP34343C3C5
346
346
346
346
26
18
18
26
XP34393C3C5
346
396
346
396
26
18
18
26
XP34443C3C5
346
446
346
446
26
18
18
26
XP34493C3C5
346
496
346
496
26
18
18
26
XP39394C4C5
396
396
396
396
26
18
18
26
XP39444C4C5
396
446
396
446
26
18
18
26
XP39494C4C5
396
496
396
496
26
18
18
26
XP39544C4C5
396
546
396
546
26
18
18
26
XP44444C4C5
446
446
446
446
26
22
22
26
XP44494C4C5
446
496
446
496
26
22
22
26
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求