目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8701 - Mass Flow Meter for Gases (MFM)
Buerkert
Sensors, Transmitters and Controllers
Flow
Mass Flow Meters
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/durchfluss/massendurchflussmesser/8701.prj},{NB=8701-44-20 mA-Massendurchflussmesser fuer Gase},{POS=4},{XAB696=Gewinde},{LTA2=Muffe},{XAB013=Edelstahl},{GEHB2=B},{AUSFUEHRUNG=Standard-Ausführung / G1/4 oder NPT1/4},{WKSTELGE=Edelstahl},{AUSF2=10},{XAB767VALUES='4-20 mA', '0-20 mA', '0-10 V', '0-5 V'},{IST1=Analog},{IST2=Analog},{XAB767=4-20 mA}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
XAB696
Port connection 1 typePort connection 1 type
ⁿ/ₐ
XAB013
Electronics body material
ⁿ/ₐ
AUSFUEHRUNG
fluid block / port connection
ⁿ/ₐ
WKSTELGE
electronics housing
ⁿ/ₐ
8701-14-20 mA-Mass Flow M...
Gewinde
PC (Polycarbonat)
Standard version / G1/4 o...
Kunststoff (PC)
8701-2DeviceNet-Mass Flow...
Gewinde
PC (Polycarbonat)
Standard version / G1/4 o...
Kunststoff (PC)
8701-3PROFIBUS-Mass Flow ...
Gewinde
PC (Polycarbonat)
Standard version / G1/4 o...
Kunststoff (PC)
8701-44-20 mA-Mass Flow M...
Gewinde
Stainless steel
Standard version / G1/4 o...
Edelstahl
8701-54-20 mA-Mass Flow M...
Flansch
PC (Polycarbonat)
Sub-base version
Kunststoff (PC)
8701-6DeviceNet-Mass Flow...
Flansch
PC (Polycarbonat)
Sub-base version
Kunststoff (PC)
8701-7PROFIBUS-Mass Flow ...
Flansch
PC (Polycarbonat)
Sub-base version
Kunststoff (PC)
8701-84-20 mA-Mass Flow M...
Flansch
Stainless steel
Sub-base version
Edelstahl
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求