目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
S020 - INSERTION fitting for flow measurement or analysis
Buerkert
Sensors, Transmitters and Controllers
Fittings (for sensors and transmitters)
Powered by
CAD模型選擇
{buerkert/sensorentransmitterundregler/armaturenfittingefuersensorenundtransmitter/s020.prj},{NB=S020-443972-INSERTION Fitting fuer Durchfluss- oder Analyse-Messungen Cl},{BUNR=443972},{PPATH=s020sbl.prj},{AUSF=Clamp},{NORM=BS4825 / ASME BPE},{DN=40},{LTA=TH46},{WKST=VA},{WKSTA=VA},{CNSMASSEXACT=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
AUSF
connection
ⁿ/ₐ
NORM
ⁿ/ₐ
DN
Orifice size
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
WKST
Material
ⁿ/ₐ
WKSTA
Material adaption
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
S020-428712-INSERTION fit...
428712
Internal thread
G
15
GM84
MS
VA
0.750
S020-428713-INSERTION fit...
428713
Internal thread
G
20
GM85
MS
VA
0.500
S020-428714-INSERTION fit...
428714
Internal thread
G
25
GM86
MS
VA
1.000
S020-428715-INSERTION fit...
428715
Internal thread
G
32
GM87
MS
VA
1.350
S020-428716-INSERTION fit...
428716
Internal thread
G
40
GM88
MS
VA
1.500
S020-428717-INSERTION fit...
428717
Internal thread
G
50
GM89
MS
VA
2.050
S020-428718-INSERTION fit...
428718
Internal thread
NPT
15
NM84
MS
VA
0.800
S020-428719-INSERTION fit...
428719
Internal thread
NPT
20
NM85
MS
VA
0.880
S020-428720-INSERTION fit...
428720
Internal thread
NPT
25
NM86
MS
VA
1.050
S020-428721-INSERTION fit...
428721
Internal thread
NPT
32
NM87
MS
VA
1.430
S020-428722-INSERTION fit...
428722
Internal thread
NPT
40
NM88
MS
VA
1.600
S020-428723-INSERTION fit...
428723
Internal thread
NPT
50
NM89
MS
VA
1.970
S020-428724-INSERTION fit...
428724
Internal thread
RC (ISO7)
15
RC84
MS
VA
0.840
S020-428725-INSERTION fit...
428725
Internal thread
RC (ISO7)
20
RC85
MS
VA
0.880
S020-428726-INSERTION fit...
428726
Internal thread
RC (ISO7)
25
RC86
MS
VA
1.080
S020-428727-INSERTION fit...
428727
Internal thread
RC (ISO7)
32
RC87
MS
VA
1.400
S020-428728-INSERTION fit...
428728
Internal thread
RC (ISO7)
40
RC88
MS
VA
1.590
S020-428729-INSERTION fit...
428729
Internal thread
RC (ISO7)
50
RC89
MS
VA
1.970
S020-428730-INSERTION fit...
428730
External thread
G
15
GS85
MS
VA
0.750
S020-428731-INSERTION fit...
428731
External thread
G
20
GS86
MS
VA
0.800
S020-428732-INSERTION fit...
428732
External thread
G
25
GS87
MS
VA
1.150
S020-428733-INSERTION fit...
428733
External thread
G
32
GS88
MS
VA
1.430
S020-428734-INSERTION fit...
428734
External thread
G
40
MS31
MS
VA
1.600
S020-428735-INSERTION fit...
428735
External thread
G
50
MS32
MS
VA
2.200
S020-428736-INSERTION fit...
428736
Internal thread
G
15
GM84
VA
VA
0.700
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求