目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2032 - Zero Deadleg T Valve, DIN+SMS Clamp
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
T-valves (zero dead volume)
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/tventile/2032-din-sms-clamp.prj},{NB=2032 - T-Ventil, DIN+SMS mit Clamp - DN25-SA62-TG10-E},{PPATH=2032sbldm63.prj},{DN=25},{DWST=EA},{DN1=40},{D1=38x1.2},{LTA1=SA62},{DN2=25},{D2=50.5x25x1.2},{LTA2=TG10},{ANTG=E},{KV=12.0},{BPAB=3.0},{BPEA=MIN},{LTA1G=SA62},{LTA2G=SA60},{LTA1C=0},{LTA2C=1},{NR=23},{DIST1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice main pipe
ⁿ/ₐ
D1
Main pipe D1xS1/C1xD1xS1
ⁿ/ₐ
LTA1
Bürkert-Code main pipe
ⁿ/ₐ
DN2
Orifice branch
ⁿ/ₐ
D2
Branch C2xD2xS2
ⁿ/ₐ
LTA2
Bürkert-Code branch
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2032-Pneumatically operat...
15
15
19x1.5
SD42
15
34x19x1.5
TD42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
15
19x1.5
SD42
15
34x19x1.5
TD42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
20
23x1.5
SD43
15
34x19x1.5
TD42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
20
23x1.5
SD43
15
34x19x1.5
TD42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
32
35x1.5
SD45
15
34x19x1.5
TD42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
32
35x1.5
SD45
15
34x19x1.5
TD42
E
4.5
10.0
10.0
2032-Pneumatically operat...
15
40
41x1.5
SD46
15
34x19x1.5
TD42
D
4.0
8.5
5.0
2032-Pneumatically operat...
15
40
41x1.5
SD46
15
34x19x1.5
TD42
E
4.5
10.0
10.0
2032-Pneumatically operat...
20
20
23x1.5
SD43
20
34x23x1.5
TD43
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
20
23x1.5
SD43
20
34x23x1.5
TD43
F
7.5
10.0
10.0
2032-Pneumatically operat...
20
32
35x1.5
SD45
20
34x23x1.5
TD43
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
32
35x1.5
SD45
20
34x23x1.5
TD43
F
7.5
10.0
10.0
2032-Pneumatically operat...
20
40
41x1.5
SD46
20
34x23x1.5
TD43
E
7.0
10.0
5.0
2032-Pneumatically operat...
20
40
41x1.5
SD46
20
34x23x1.5
TD43
F
7.5
10.0
10.0
2032-Pneumatically operat...
25
25
29x1.5
SD44
25
50.5x29x1.5
TD44
E
12.0
3.0
2032-Pneumatically operat...
25
25
29x1.5
SD44
25
50.5x29x1.5
TD44
F
12.0
10.0
7.5
2032-Pneumatically operat...
40
40
41x1.5
SD46
40
50.5x41x1.5
TD46
G
30.0
6.5
6.0
2032-Pneumatically operat...
40
40
41x1.5
SD46
40
50.5x41x1.5
TD46
H
30.5
10.0
10.0
2032-Pneumatically operat...
50
50
53x1.5
SD47
50
64x53x1.5
TD47
G
51.5
4.5
2.5
2032-Pneumatically operat...
50
50
53x1.5
SD47
50
64x53x1.5
TD47
H
51.5
8.0
7.0
2032-Pneumatically operat...
25
25
25x1.2
SA60
25
50.5x25x1.2
TG10
E
12.0
3.0
2032-Pneumatically operat...
25
25
25x1.2
SA60
25
50.5x25x1.2
TG10
F
12.0
10.0
7.5
2032-Pneumatically operat...
25
40
38x1.2
SA62
25
50.5x25x1.2
TG10
E
12.0
3.0
2032-Pneumatically operat...
25
40
38x1.2
SA62
25
50.5x25x1.2
TG10
F
12.0
10.0
7.5
2032-Pneumatically operat...
25
50
51x1.2
SA63
25
50.5x25x1.2
TG10
E
12.0
3.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求