目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2105-weld end - Pneumatically operated tank bottom valve ELEMENT for decentralized automation
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
Tank Bottom Valves
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/tankbodenablassventile/2105.prj},{NB=2105-DN25-F120-SODF-090-Nein-Nein-A,B--},{PPATH=2105sblmt64.prj},{DN=25},{DWST=0},{NORM=ASME BPE},{FL=120},{DN1=25},{D1=25,4x1,65},{LTA1=SODF},{ANTG=090},{KV=14.0},{BPAB=0.0},{BPEA=0.0},{LTA1G=SODF},{LTAC=0},{NR=17},{ATEX=Nein},{AN=Nein},{WWE=A,B},{ANTYP=-},{ANSTYPES='8690-8694'},{ANSTYPESM='-'},{WWYES=['A,B','I']},{WWNO=['0']}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
FL
Tank flange
[mm]
DN1
Orifice pipe connection
ⁿ/ₐ
D1
Pipe connection D1xS1
ⁿ/ₐ
LTA1
Bürkert-Code pipe connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
2105-DN08-F50-SA40-050-Ne...
08
ISO 4200
50
8
13,5x1,6
SA40
050
2105-DN15-F65-SA42-050-Ne...
15
ISO 4200
65
15
21,3x1,6
SA42
050
2105-DN15-F85-SA42-070-Ne...
15
ISO 4200
85
15
21,3x1,6
SA42
070
2105-DN20-F85-SA43-070-Ne...
20
ISO 4200
85
20
26,9x1,6
SA43
070
2105-DN25-F120-SA44-070-N...
25
ISO 4200
120
25
33,7x2,0
SA44
070
2105-DN25-F120-SA44-090-N...
25
ISO 4200
120
25
33,7x2,0
SA44
090
2105-DN40-F150-SA45-090-N...
40
ISO 4200
150
32
42,4x2,0
SA45
090
2105-DN40-F150-SA46-090-N...
40
ISO 4200
150
40
48,3x2,0
SA46
090
2105-DN40-F150-SA45-130-N...
40
ISO 4200
150
32
42,4x2,0
SA45
130
2105-DN40-F150-SA46-130-N...
40
ISO 4200
150
40
48,3x2,0
SA46
130
2105-DN50-F180-SA47-130-N...
50
ISO 4200
180
50
60,3x2,0
SA47
130
2105-DN08-F50-SA90-050-Ne...
08
ASME BPE
50
8
6,35x0,89
SA90
050
2105-DN15-F85-SA92-050-Ne...
15
ASME BPE
85
15
12,7x1,65
SA92
050
2105-DN15-F85-SA92-070-Ne...
15
ASME BPE
85
15
12,7x1,65
SA92
070
2105-DN20-F85-SA93-070-Ne...
20
ASME BPE
85
20
19,05x1,65
SA93
070
2105-DN25-F120-SODF-070-N...
25
ASME BPE
120
25
25,4x1,65
SODF
070
2105-DN25-F120-SODF-090-N...
25
ASME BPE
120
25
25,4x1,65
SODF
090
2105-DN40-F150-SODH-090-N...
40
ASME BPE
150
40
38,1x1,65
SODH
090
2105-DN40-F150-SODH-130-N...
40
ASME BPE
150
40
38,1x1,65
SODH
130
2105-DN50-F180-SODI-130-N...
50
ASME BPE
180
50
50,8x1,65
SODI
130
2105-DN08-F50-SD40-050-Ne...
08
DIN 11850
50
8
13,0x1,5
SD40
050
2105-DN15-F85-SD42-050-Ne...
15
DIN 11850
85
15
19,0x1,5
SD42
050
2105-DN15-F85-SD42-070-Ne...
15
DIN 11850
85
15
19,0x1,5
SD42
070
2105-DN20-F85-SD43-070-Ne...
20
DIN 11850
85
20
23,0x1,5
SD43
070
2105-DN25-F120-SD44-070-N...
25
DIN 11850
120
25
29,0x1,5
SD44
070
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求