目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2033 - Tank Bottom Valve,
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
Tank Bottom Valves
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/tankbodenablassventile/2033-iso.prj},{NB=2033-DN25-F120-SA44-F},{PPATH=2033sbl.prj},{DN=25},{DWST=EA},{FL=120},{DN1=25},{D1=33.7x2.0},{LTA1=SA44},{ANTG=F},{DM=80},{KV=12.0},{BPAB=10.0},{BPEA=7.5},{LTA1G=SA44},{LTAC=0},{NR=7},{KH=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
FL
Tank flange
[mm]
DN1
Orifice pipe connection
ⁿ/ₐ
D1
Pipe connection D1xS1
ⁿ/ₐ
LTA1
Bürkert-Code pipe connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2033-DN15-F65-SA42-D
15
65
15
21.3x1.6
SA42
D
4.0
8.5
5.0
2033-DN15-F65-SA42-E
15
65
15
21.3x1.6
SA42
E
4.5
10.0
10.0
2033-DN15-F85-SA42-D
15
85
15
21.3x1.6
SA42
D
4.0
8.5
5.0
2033-DN15-F85-SA42-E
15
85
15
21.3x1.6
SA42
E
4.5
10.0
10.0
2033-DN20-F85-SA43-E
20
85
20
26.9x1.6
SA43
E
7.0
10.0
5.0
2033-DN20-F85-SA43-F
20
85
20
26.9x1.6
SA43
F
7.5
10.0
10.0
2033-DN25-F120-SA44-F
25
120
25
33.7x2.0
SA44
F
12.0
10.0
7.5
2033-DN40-F150-SA45-G
40
150
32
42.4x2.0
SA45
G
30.0
6.5
6.0
2033-DN40-F150-SA45-H
40
150
32
42.4x2.0
SA45
H
30.5
10.0
10.0
2033-DN40-F150-SA46-G
40
150
40
48.3x2.0
SA46
G
30.0
6.5
6.0
2033-DN40-F150-SA46-H
40
150
40
48.3x2.0
SA46
H
30.5
10.0
10.0
2033-DN80-F225-SA48-K
80
225
65
76.1x2.0
SA48
K
160.0
3.0
2.0
2033-DN80-F225-SA48-L
80
225
65
76.1x2.0
SA48
L
160.0
6.0
5.0
2033-DN80-F225-SA49-K
80
225
80
88.9x2.3
SA49
K
160.0
3.0
2.0
2033-DN80-F225-SA49-L
80
225
80
88.9x2.3
SA49
L
160.0
6.0
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求