目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2033 - Tank Bottom Valve,
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
Tank Bottom Valves
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/tankbodenablassventile/2033-din-sms-clamp.prj},{NB=2033-DN20-F85-TD43-F},{PPATH=2033sbl.prj},{DN=20},{DWST=EA},{FL=85},{DN1=20},{D1=34x23x1.5},{LTA1=TD43},{ANTG=F},{DM=80},{KV=7.5},{BPAB=10.0},{BPEA=10.0},{LTA1G=SD43},{LTAC=1},{NR=4},{KH=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
FL
Tank flange
[mm]
DN1
Orifice pipe connection
ⁿ/ₐ
D1
Pipe connection C1xD1xS1
ⁿ/ₐ
LTA1
Bürkert-Code pipe connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2033-DN15-F85-TD42-D
15
85
15
34x19x1.5
TD42
D
4.0
8.5
5.0
2033-DN15-F85-TD42-E
15
85
15
34x19x1.5
TD42
E
4.5
10.0
10.0
2033-DN20-F85-TD43-E
20
85
20
34x23x1.5
TD43
E
7.0
10.0
5.0
2033-DN20-F85-TD43-F
20
85
20
34x23x1.5
TD43
F
7.5
10.0
10.0
2033-DN25-F120-TD44-F
25
120
25
50.5x29x1.5
TD44
F
12.0
10.0
7.5
2033-DN40-F150-TD46-G
40
150
40
50.5x41x1.5
TD46
G
30.0
6.5
6.0
2033-DN40-F150-TD46-H
40
150
40
50.5x41x1.5
TD46
H
30.5
10.0
10.0
2033-DN50-F180-TD47-H
50
180
50
64x53x1.5
TD47
H
51.5
8.0
7.0
2033-DN25-F120-TG10-F
25
120
25
50.5x25x1.2
TG10
F
12.0
10.0
7.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求