目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2033 - Tank Bottom Valve,
Buerkert
Process and Control Valves
Hygienic / Speciality Process Valves
Tank Bottom Valves
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/hygienic/tankbodenablassventile/2033-asme-clamp.prj},{NB=2033-DN40-F150-TG05-H},{PPATH=2033sbl.prj},{DN=40},{DWST=EA},{FL=150},{DN1=40},{D1=50.5x38.1x1.65},{LTA1=TG05},{ANTG=H},{DM=125},{KV=30.5},{BPAB=10.0},{BPEA=10.0},{LTA1G=SODH},{LTAC=1},{NR=7},{KH=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
FL
Tank flange
[mm]
DN1
Orifice pipe connection
ⁿ/ₐ
D1
Pipe connection C1xD1xS1
ⁿ/ₐ
LTA1
Bürkert-Code pipe connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m3/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm PTFE/EPDM
[bar]
2033-DN15-F85-TG02-D
15
85
15
25x12.7x1.65
TG02
D
4.0
8.5
5.0
2033-DN15-F85-TG02-E
15
85
15
25x12.7x1.65
TG02
E
4.5
10.0
10.0
2033-DN20-F85-TG03-E
20
85
20
25x19.05x1.65
TG03
E
7.0
10.0
5.0
2033-DN20-F85-TG03-F
20
85
20
25x19.05x1.65
TG03
F
7.5
10.0
10.0
2033-DN25-F120-TG04-F
25
120
25
50.5x25.4x1.65
TG04
F
12.0
10.0
7.5
2033-DN40-F150-TG05-G
40
150
40
50.5x38.1x1.65
TG05
G
30.0
6.5
6.0
2033-DN40-F150-TG05-H
40
150
40
50.5x38.1x1.65
TG05
H
30.5
10.0
10.0
2033-DN50-F180-TG05-H
50
180
40
50.5x38.1x1.65
TG05
H
51.5
8.0
7.0
2033-DN50-F180-TG06-H
50
180
50
64x50.8x1.65
TG06
H
51.5
8.0
7.0
2033-DN50-F180-TG07-H
50
180
65
77.5x63.5x1.65
TG07
H
51.5
8.0
7.0
2033-DN80-F225-TG07-K
80
225
65
77.5x63.5x1.65
TG07
K
160.0
3.0
2.0
2033-DN80-F225-TG07-L
80
225
65
77.5x63.5x1.65
TG07
L
160.0
6.0
5.0
2033-DN80-F225-TG08-K
80
225
80
91x76,2x1.65
TG08
K
160.0
3.0
2.0
2033-DN80-F225-TG08-L
80
225
80
91x76,2x1.65
TG08
L
160.0
6.0
5.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求