目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2101-DIN - 2/2-way-Globe Valve with
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Globe Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/geradsitzventile/pneumatisch/2101-din.prj},{NB=2101-DIN-DN32-SD45-140-090-0-8690},{PPATH=2101sblschweiss.prj},{DN=32},{D=35.0x1.5},{LTA=SD45},{L=140.00},{ANTG=090},{WW=0},{DWST=EE},{WKST=VA},{KV=19.5},{KH=1.000},{SAA=N4},{NR=30},{LTACF=0},{ANTYV=8690},{ANTYVB='8690','8691'},{DIST1=9.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DSxWS
[mm]
LTA
Port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
[mm]
KV
Cv-Value-Water
[m³/h]
2101-DIN-DN10-SD40-90-050...
10
13.0x1.5
SD40
050
A/B
4.7
2101-DIN-DN10-SD40-90-050...
10
13.0x1.5
SD40
050
I
4.7
2101-DIN-DN10-SD40-90-050...
10
13.0x1.5
SD40
050
0
4.7
2101-DIN-DN10-SD40-90-070...
10
13.0x1.5
SD40
070
A/B
4.7
2101-DIN-DN10-SD40-90-070...
10
13.0x1.5
SD40
070
I
4.7
2101-DIN-DN10-SD40-90-070...
10
13.0x1.5
SD40
070
0
4.7
2101-DIN-DN15-SD42-90-050...
15
19.0x1.5
SD42
050
A/B
4.7
2101-DIN-DN15-SD42-90-050...
15
19.0x1.5
SD42
050
I
4.7
2101-DIN-DN15-SD42-90-050...
15
19.0x1.5
SD42
050
0
4.7
2101-DIN-DN15-SD42-90-070...
15
19.0x1.5
SD42
070
A/B
4.7
2101-DIN-DN15-SD42-90-070...
15
19.0x1.5
SD42
070
I
4.7
2101-DIN-DN15-SD42-90-070...
15
19.0x1.5
SD42
070
0
4.7
2101-DIN-DN20-SD43-100-05...
20
23.0x1.5
SD43
050
A/B
8.1
2101-DIN-DN20-SD43-100-05...
20
23.0x1.5
SD43
050
I
8.1
2101-DIN-DN20-SD43-100-05...
20
23.0x1.5
SD43
050
0
8.1
2101-DIN-DN20-SD43-100-07...
20
23.0x1.5
SD43
070
A/B
8.1
2101-DIN-DN20-SD43-100-07...
20
23.0x1.5
SD43
070
I
8.1
2101-DIN-DN20-SD43-100-07...
20
23.0x1.5
SD43
070
0
8.1
2101-DIN-DN25-SD44-130-05...
25
29.0x1.5
SD44
050
A/B
12.7
2101-DIN-DN25-SD44-130-05...
25
29.0x1.5
SD44
050
I
12.7
2101-DIN-DN25-SD44-130-05...
25
29.0x1.5
SD44
050
0
12.7
2101-DIN-DN25-SD44-130-07...
25
29.0x1.5
SD44
070
A/B
13.0
2101-DIN-DN25-SD44-130-07...
25
29.0x1.5
SD44
070
I
13.0
2101-DIN-DN25-SD44-130-07...
25
29.0x1.5
SD44
070
0
13.0
2101-DIN-DN32-SD45-140-07...
32
35.0x1.5
SD45
070
A/B
19.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求