目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2101-ANSI-FLANSCH - 2/2-way-Globe Valve with
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Globe Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/geradsitzventile/pneumatisch/2101-ansi-flansch.prj},{NB=2101-ANSI-F-DN40-FA06-222-090-0-8690},{PPATH=2101sblschweissflansch.prj},{DN=40},{D=127x98.6x15.7},{LTA=FA06},{L=222.00},{ANTG=090},{WW=0},{DWST=EE},{WKST=VA},{KV=31.0},{KH=1.000},{SAA=N5},{NR=24},{LTACF=2},{ANTYV=8690},{ANTYVB='8690','8691'},{DIST1=9.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DFxBFxD
[mm]
LTA
Port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
[mm]
KV
Cv-Value-Water
[m³/h]
2101-ANSI-F-DN15-FA02-184...
15
89x60.5x15.7
FA02
050
A/B
4.7
2101-ANSI-F-DN15-FA02-184...
15
89x60.5x15.7
FA02
050
I
4.7
2101-ANSI-F-DN15-FA02-184...
15
89x60.5x15.7
FA02
050
0
4.7
2101-ANSI-F-DN15-FA02-184...
15
89x60.5x15.7
FA02
070
A/B
4.7
2101-ANSI-F-DN15-FA02-184...
15
89x60.5x15.7
FA02
070
I
4.7
2101-ANSI-F-DN15-FA02-184...
15
89x60.5x15.7
FA02
070
0
4.7
2101-ANSI-F-DN20-FA03-184...
20
99x69.9x15.7
FA03
050
A/B
8.1
2101-ANSI-F-DN20-FA03-184...
20
99x69.9x15.7
FA03
050
I
8.1
2101-ANSI-F-DN20-FA03-184...
20
99x69.9x15.7
FA03
050
0
8.1
2101-ANSI-F-DN20-FA03-184...
20
99x69.9x15.7
FA03
070
A/B
8.1
2101-ANSI-F-DN20-FA03-184...
20
99x69.9x15.7
FA03
070
I
8.1
2101-ANSI-F-DN20-FA03-184...
20
99x69.9x15.7
FA03
070
0
8.1
2101-ANSI-F-DN25-FA04-184...
25
108x79.2x15.7
FA04
050
A/B
12.7
2101-ANSI-F-DN25-FA04-184...
25
108x79.2x15.7
FA04
050
I
12.7
2101-ANSI-F-DN25-FA04-184...
25
108x79.2x15.7
FA04
050
0
12.7
2101-ANSI-F-DN25-FA04-184...
25
108x79.2x15.7
FA04
070
A/B
13.0
2101-ANSI-F-DN25-FA04-184...
25
108x79.2x15.7
FA04
070
I
13.0
2101-ANSI-F-DN25-FA04-184...
25
108x79.2x15.7
FA04
070
0
13.0
2101-ANSI-F-DN40-FA06-222...
40
127x98.6x15.7
FA06
070
A/B
31.0
2101-ANSI-F-DN40-FA06-222...
40
127x98.6x15.7
FA06
070
I
31.0
2101-ANSI-F-DN40-FA06-222...
40
127x98.6x15.7
FA06
070
0
31.0
2101-ANSI-F-DN40-FA06-222...
40
127x98.6x15.7
FA06
090
A/B
31.0
2101-ANSI-F-DN40-FA06-222...
40
127x98.6x15.7
FA06
090
I
31.0
2101-ANSI-F-DN40-FA06-222...
40
127x98.6x15.7
FA06
090
0
31.0
2101-ANSI-F-DN40-FA06-222...
40
127x98.6x15.7
FA06
130
A/B
31.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求