目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0262 - Pneumatically operated 2/2 way Valve
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Globe Valves
Pneumatic
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/geradsitzventile/pneumatisch/0262.prj},{NB=0262-028080-2/2-Wege-Ventil fuer Medien bis +140 Grad C},{BUNR=028080},{WW=A},{DN=12},{LTA=G 1/2},{KV=2.1},{FEDER=verstärkt},{DRUCK=-},{WKST=VA},{DWST=EPDM},{A1=40.000},{A2=9.600},{A3=2.500},{B1=24.000},{B2=30.000},{B3=36.000},{B4=4.900},{C1=74.000},{C2=MIN},{C3=27.000},{C4=MIN},{C5=MIN},{C6=MIN},{D1=MIN},{D2=MIN},{D3=MIN},{D4=MIN},{E1=20.960},{E2=14.000},{F1=MIN},{F2=MIN},{F3=MIN},{F4=MIN},{F5=MIN},{G1=0.000},{G2=MIN},{H1=MIN},{H2=MIN},{H3=MIN},{H4=MIN},{H5=MIN},{J1=2.750},{CNSMASSEXACT=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
[mm]
LTA
Port connection
ⁿ/ₐ
KV
Cv-Value water
[m3/h]
FEDER
Spring
ⁿ/ₐ
DRUCK
Pressure range
[bar]
WKST
Body material
ⁿ/ₐ
DWST
Sealing material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
0262-026059-2/2-way valve...
026059
A
10
G 3/8
1.0
normal
0 - 5
MS
EPDM
0.500
0262-026257-2/2-way valve...
026257
A
10
G 3/8
1.0
normal
0 - 5
MS
FPM
0.450
0262-026287-2/2-way valve...
026287
A
10
G 3/8
1.0
normal
0 - 5
MS
NBR
0.500
0262-027400-2/2-way valve...
027400
A
10
G 3/8
1.0
verstärkt
0 - 10
MS
EPDM
0.500
0262-026459-2/2-way valve...
026459
A
10
G 3/8
1.0
verstärkt
0 - 10
MS
FPM
0.500
0262-027643-2/2-way valve...
027643
A
10
G 3/8
1.0
verstärkt
0 - 10
MS
NBR
0.450
0262-026457-2/2-way valve...
026457
A
10
G 3/8
1.0
verstärkt
0 - 10
MS
PTFE / FPM
0.500
0262-027545-2/2-way valve...
027545
A
12
G 1/2
2.1
normal
0 - 3,5
MS
EPDM
0.550
0262-026088-2/2-way valve...
026088
A
12
G 1/2
2.1
normal
0 - 3,5
MS
FPM
0.550
0262-027734-2/2-way valve...
027734
A
12
G 1/2
2.1
normal
0 - 3,5
MS
NBR
0.550
0262-026079-2/2-way valve...
026079
A
12
G 1/2
2.1
verstärkt
0 - 6
MS
EPDM
0.550
0262-027926-2/2-way valve...
027926
A
12
G 1/2
2.1
verstärkt
0 - 6
MS
FPM
0.550
0262-027991-2/2-way valve...
027991
A
12
G 1/2
2.1
verstärkt
0 - 6
MS
NBR
0.550
0262-026200-2/2-way valve...
026200
A
12
G 1/2
2.1
verstärkt
0 - 6
MS
PTFE / EPDM
0.550
0262-028004-2/2-way valve...
028004
A
12
G 1/2
2.1
verstärkt
0 - 6
MS
PTFE / FPM
0.877
0262-028080-2/2-way valve...
028080
A
12
G 1/2
2.1
verstärkt
-
VA
EPDM
0.500
0262-027557-2/2-way valve...
027557
A
12
G 1/2
2.1
verstärkt
-
VA
PTFE / FPM
0.500
0262-028211-2/2-way valve...
028211
A
20
G 3/4
6.5
verstärkt
0 - 1,5
MS
EPDM
1.000
0262-028046-2/2-way valve...
028046
A
20
G 3/4
6.5
verstärkt
0 - 1,5
MS
FPM
1.000
0262-028072-2/2-way valve...
028072
A
20
G 3/4
6.5
verstärkt
0 - 1,5
MS
NBR
1.000
0262-029106-2/2-way valve...
029106
A
25
G 1
10.0
verstärkt
0 - 1
MS
EPDM
1.400
0262-028410-2/2-way valve...
028410
A
25
G 1
10.0
verstärkt
0 - 1
MS
FPM
1.400
0262-028071-2/2-way valve...
028071
A
25
G 1
10.0
verstärkt
0 - 1
MS
NBR
1.400
0262-026812-2/2-way valve...
026812
B
10
G 3/8
1.0
normal
0 - 10
MS
EPDM
0.500
0262-027891-2/2-way valve...
027891
B
10
G 3/8
1.0
normal
0 - 10
MS
FPM
0.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求