目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8792 - Digital electropneumatic positioner
Buerkert
Products (A - Z)
8792
Powered by
CAD模型選擇
{buerkert/produkteaz/8792/8792.prj},{NB=8792-317942-Side Control NAMUR-ohne-Profinet},{BUNR=317942},{VARIANTE=Profinet},{ELEANSCHLUSS=MP},{INI='ohne','mit'},{INITIATOREN=ohne},{ANALOGERAUSGANG=nein},{BINAERAUSGANG=nein},{BINAEREINGANG=ja},{L=157.000},{B=110.000},{H=82.000},{L100=12.500},{H100=31.000},{A100=36.000},{FLB=FA06},{ATEX=0},{ACTIVE=1},{CNSMASSEXACT=1.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
VARIANTE
Version
[mm]
ELEANSCHLUSS
electrical connection
ⁿ/ₐ
ANALOGERAUSGANG
analog output
[mm]
BINAERAUSGANG
binary output
[mm]
BINAEREINGANG
binary input
[mm]
L
overall length
[mm]
B
overall width
[mm]
H
overall height
[mm]
FLB
Flange
ⁿ/ₐ
ATEX
admission
[mm]
CNSMASSEXACT
Weight
[kg]
8792-206610-Side Control ...
206610
Standard
KD
no
nein
yes
171.000
110.000
82.000
FA06
0
1.040
8792-206611-Side Control ...
206611
Standard
KD
yes
ja
yes
171.000
110.000
82.000
FA06
0
1.046
8792-206612-Side Control ...
206612
Standard
KD
no
ja
yes
171.000
110.000
82.000
FA06
0
1.000
8792-251247-Side Control ...
251247
Standard
KD
yes
ja
yes
171.000
110.000
82.000
FA06
0
1.650
8792-310306-Side Control ...
310306
Standard
KD
yes
ja
yes
171.000
110.000
82.000
FA06
1
1.000
8792-310307-Side Control ...
310307
Standard
KD
no
ja
yes
171.000
110.000
82.000
FA06
1
1.250
8792-206623-Side Control ...
206623
Remote
KD
no
nein
yes
171.000
110.000
82.000
RM01
0
0.990
8792-206624-Side Control ...
206624
Remote
KD
yes
ja
yes
171.000
110.000
82.000
RM01
0
0.600
8792-206625-Side Control ...
206625
Remote
KD
no
ja
yes
171.000
110.000
82.000
RM01
0
1.000
8792-216496-Side Control ...
216496
Remote
KD
no
nein
yes
171.000
110.000
82.000
RM01
0
0.992
8792-216497-Side Control ...
216497
Remote
KD
yes
ja
yes
171.000
110.000
82.000
RM01
0
1.010
8792-224870-Side Control ...
224870
Remote
KD
yes
ja
yes
171.000
110.000
82.000
RM01
0
1.030
8792-224871-Side Control ...
224871
Remote
KD
no
ja
yes
171.000
110.000
82.000
RM01
0
1.005
8792-263692-Side Control ...
263692
Remote
KD
yes
ja
yes
171.000
110.000
82.000
RM01
0
1.030
8792-310310-Side Control ...
310310
Remote
KD
yes
ja
yes
171.000
110.000
82.000
RM01
1
1.400
8792-310311-Side Control ...
310311
Remote
KD
no
nein
yes
171.000
110.000
82.000
RM01
1
1.000
8792-206613-Side Control ...
206613
Multipol
MP
no
nein
yes
157.000
110.000
82.000
FA06
0
1.830
8792-206614-Side Control ...
206614
MultipolBinAusgang
MP
yes
ja
yes
158.000
110.000
82.000
FA06
0
1.200
8792-206615-Side Control ...
206615
MultipolBinAusgang
MP
no
ja
yes
158.000
110.000
82.000
FA06
0
1.200
8792-206616-Side Control ...
206616
Profibus
MP
no
nein
yes
158.000
110.000
82.000
FA06
0
1.045
8792-206617-Side Control ...
206617
Profibus
MP
no
ja
yes
158.000
110.000
82.000
FA06
0
1.200
8792-276049-Side Control ...
276049
Profibus
MP
no
nein
yes
158.000
110.000
82.000
FA06
0
1.040
8792-310308-Side Control ...
310308
Profibus
MP
no
nein
yes
158.000
110.000
82.000
FA06
1
1.733
8792-310309-Side Control ...
310309
Profibus
MP
no
ja
yes
158.000
110.000
82.000
FA06
1
1.000
8792-216500-Side Control ...
216500
Remote Multipol/Profibus
MP
no
ja
yes
158.000
110.000
82.000
RM01
0
0.800
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求