目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
8611 - eCONTROL - Universal controller
Buerkert
Products (A - Z)
8611
Powered by
CAD模型選擇
{buerkert/produkteaz/8611/8611.prj},{NB=8611-177462-eCONTROL - Universalregler},{BUNR=177462},{MA=Wand},{RA=2 x PWM},{SOLL=4-20 mA},{AUSF=2},{MA2=2},{X=47.000},{CNSMASSEXACT=0.141}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
MA
Mounting disposition
ⁿ/ₐ
RA
controller outputs
ⁿ/ₐ
SOLL
Setpoint setting
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
8611-177455-eCONTROL - Un...
177455
fitting
2 x PWM
4-20 mA
0.115
8611-177458-eCONTROL - Un...
177458
fitting
2 x PWM
4-20 mA
0.482
8611-177463-eCONTROL - Un...
177463
fitting
2 x PWM
4-20 mA
0.325
8611-208048-eCONTROL - Un...
208048
fitting
2 x PWM
4-20 mA
0.324
8611-177454-eCONTROL - Un...
177454
Wall
2 x PWM
4-20 mA
0.140
8611-177457-eCONTROL - Un...
177457
Wall
2 x PWM
4-20 mA
0.141
8611-177462-eCONTROL - Un...
177462
Wall
2 x PWM
4-20 mA
0.141
8611-182383-eCONTROL - Un...
182383
Wall
4-20 mA
4-20 mA
0.142
8611-177091-eCONTROL - Un...
177091
Rail
2 x PWM
4-20 mA
0.155
8611-177456-eCONTROL - Un...
177456
Rail
2 x PWM
4-20 mA
0.150
8611-177460-eCONTROL - Un...
177460
Rail
2 x PWM
4-20 mA
0.155
8611-204642-eCONTROL - Un...
204642
Valve
1 x PWM
4-20 mA
0.125
8611-204639-eCONTROL - Un...
204639
Valve
1 x PWM
4-20 mA
0.123
8611-186289-eCONTROL - Un...
186289
Valve
1 x PWM
4-20 mA
0.124
8611-210206-eCONTROL - Un...
210206
panel
1 x PWM
4-20 mA
0.124
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求