目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3233-VG-ISO - 2/2-WAY DIAPHRAGM VALVE CAST ISO 4200
Buerkert
Products (A - Z)
3233
Powered by
CAD模型選擇
{buerkert/produkteaz/3233/3233-vg-iso.prj},{NB=3233-DN50-SA47-D050-VG-ISO},{PPATH=3233sbl-vg-pps.prj},{DN=50},{DWST=EA},{DN1=50},{D=60.3x2.0},{LTA=SA47},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=50.0},{BPAB=7},{BPEA=7},{DM=100},{NR=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection D1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm EPDM/PTFE
[bar]
3233-DN08-SA40-D050-VG-IS...
08
08
13.5x1.6
SA40
Top+Handwheel PPS
D050
1.0
10
10
3233-DN08-SA41-D050-VG-IS...
08
10
17.2x1.6
SA41
Top+Handwheel PPS
D050
1.0
10
10
3233-DN15-SA42-D050-VG-IS...
15
15
21.3x1.6
SA42
Top+Handwheel PPS
D050
6.0
10
10
3233-DN20-SA43-D050-VG-IS...
20
20
26.9x1.6
SA43
Top+Handwheel PPS
D050
11.0
10
10
3233-DN25-SA44-D050-VG-IS...
25
25
33.7x2.0
SA44
Top+Handwheel PPS
D050
16.0
10
10
3233-DN40-SA45-D050-VG-IS...
40
32
42.4x2.0
SA45
Top+Handwheel PPS
D050
29.0
10
10
3233-DN40-SA46-D050-VG-IS...
40
40
48.3x2.0
SA46
Top+Handwheel PPS
D050
29.0
10
10
3233-DN50-SA47-D050-VG-IS...
50
50
60.3x2.0
SA47
Top+Handwheel PPS
D050
50.0
7
7
3233-DN08-SA40-D051-VG-IS...
08
08
13.5x1.6
SA40
Top Stainless steel/Handw...
D051
1.0
10
10
3233-DN08-SA41-D051-VG-IS...
08
10
17.2x1.6
SA41
Top Stainless steel/Handw...
D051
1.0
10
10
3233-DN15-SA42-D051-VG-IS...
15
15
21.3x1.6
SA42
Top Stainless steel/Handw...
D051
6.0
10
10
3233-DN20-SA43-D051-VG-IS...
20
20
26.9x1.6
SA43
Top Stainless steel/Handw...
D051
11.0
10
10
3233-DN25-SA44-D051-VG-IS...
25
25
33.7x2.0
SA44
Top Stainless steel/Handw...
D051
16.0
10
10
3233-DN40-SA45-D051-VG-IS...
40
32
42.4x2.0
SA45
Top Stainless steel/Handw...
D051
29.0
10
10
3233-DN40-SA46-D051-VG-IS...
40
40
48.3x2.0
SA46
Top Stainless steel/Handw...
D051
29.0
10
10
3233-DN50-SA47-D051-VG-IS...
50
50
60.3x2.0
SA47
Top Stainless steel/Handw...
D051
50.0
10
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求