目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
3233-VG-DIN - 2/2-WAY DIAPHRAGM VALVE CAST DIN 11850
Buerkert
Products (A - Z)
3233
Powered by
CAD模型選擇
{buerkert/produkteaz/3233/3233-vg-din.prj},{NB=3233-DN50-SD47-D050-VG-DIN},{PPATH=3233sbl-vg-pps.prj},{DN=50},{DWST=EA},{DN1=50},{D=53.0x1.5},{LTA=SD47},{ANTRV=Aufsatz+Handrad PPS},{ANTR=D050},{KV=50.0},{BPAB=7},{BPEA=7},{DM=100},{NR=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
DN1
Orifice port connection
ⁿ/ₐ
D
Port connection D1xS1
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTRV
Actuator version
ⁿ/ₐ
ANTR
Bürkert-Code actuator size
ⁿ/ₐ
KV
Cv-Value-Water
[m³/h]
BPAB
Medium pressure diaphragm EPDM
[bar]
BPEA
Medium pressure diaphragm EPDM/PTFE
[bar]
3233-DN08-SC40-D050-VG-DI...
08
04
6.0x1.0
SC40
Top+Handwheel PPS
D050
0.8
10
10
3233-DN08-SC41-D050-VG-DI...
08
06
8.0x1.0
SC41
Top+Handwheel PPS
D050
0.8
10
10
3233-DN08-SD40-D050-VG-DI...
08
10
13.0x1.5
SD40
Top+Handwheel PPS
D050
1.0
10
10
3233-DN15-SD42-D050-VG-DI...
15
15
19.0x1.5
SD42
Top+Handwheel PPS
D050
6.0
10
10
3233-DN20-SD43-D050-VG-DI...
20
20
23.0x1.5
SD43
Top+Handwheel PPS
D050
11.0
10
10
3233-DN25-SD44-D050-VG-DI...
25
25
29.0x1.5
SD44
Top+Handwheel PPS
D050
16.0
10
10
3233-DN40-SD46-D050-VG-DI...
40
40
41.0x1.5
SD46
Top+Handwheel PPS
D050
29.0
10
10
3233-DN50-SD47-D050-VG-DI...
50
50
53.0x1.5
SD47
Top+Handwheel PPS
D050
50.0
7
7
3233-DN08-SC40-D051-VG-DI...
08
04
6.0x1.0
SC40
Top Stainless steel/Handw...
D051
0.8
10
10
3233-DN08-SC41-D051-VG-DI...
08
06
8.0x1.0
SC41
Top Stainless steel/Handw...
D051
0.8
10
10
3233-DN08-SD40-D051-VG-DI...
08
10
13.0x1.5
SD40
Top Stainless steel/Handw...
D051
1.0
10
10
3233-DN15-SD42-D051-VG-DI...
15
15
19.0x1.5
SD42
Top Stainless steel/Handw...
D051
6.0
10
10
3233-DN20-SD43-D051-VG-DI...
20
20
23.0x1.5
SD43
Top Stainless steel/Handw...
D051
11.0
10
10
3233-DN25-SD44-D051-VG-DI...
25
25
29.0x1.5
SD44
Top Stainless steel/Handw...
D051
16.0
10
10
3233-DN40-SD46-D051-VG-DI...
40
40
41.0x1.5
SD46
Top Stainless steel/Handw...
D051
29.0
10
10
3233-DN50-SD47-D051-VG-DI...
50
50
53.0x1.5
SD47
Top Stainless steel/Handw...
D051
50.0
10
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求