目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2103-VG-ASME - 2/2-way diaphragm valve ELEMENT, cast body, weld end, DN 8-65, ASME
Buerkert
Products (A - Z)
2103
Powered by
CAD模型選擇
{buerkert/produkteaz/2103/2103-vg-asme.prj},{NB=2103-VG-ASME-DN25-25-SODF-070-A/B--},{PPATH=2103sblvg.prj},{DN=25},{NORM=ASME BPE},{DN1=25},{D=25,4x1,65},{LTA=SODF},{ANTG=070},{WW=A/B},{DWST=EA},{KV=14.0},{BPAB=0.0},{BPEA=0.0},{KH=1.000},{NR=16},{ANTYV=-},{ANTYVB='-'},{DIST1=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Diaphragm size
ⁿ/ₐ
NORM
Port standard
ⁿ/ₐ
DN1
nominal diameter port connection
ⁿ/ₐ
D
Port Connection DxS
[mm]
LTA
Bürkert-Code port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DIST1
[mm]
2103-VG-ASME-DN10-08-SA91...
08
ASME BPE
10
9,53x0,89
SA91
050
A/B
3.500
2103-VG-ASME-DN10-08-SA91...
08
ASME BPE
10
9,53x0,89
SA91
050
I
3.500
2103-VG-ASME-DN10-08-SA91...
08
ASME BPE
10
9,53x0,89
SA91
050
0
3.500
2103-VG-ASME-DN15-08-SA92...
08
ASME BPE
15
12,7x1,65
SA92
050
A/B
3.500
2103-VG-ASME-DN15-08-SA92...
08
ASME BPE
15
12,7x1,65
SA92
050
I
3.500
2103-VG-ASME-DN15-08-SA92...
08
ASME BPE
15
12,7x1,65
SA92
050
0
3.500
2103-VG-ASME-DN20-15-SA93...
15
ASME BPE
20
19,05x1,65
SA93
050
A/B
3.500
2103-VG-ASME-DN20-15-SA93...
15
ASME BPE
20
19,05x1,65
SA93
050
I
3.500
2103-VG-ASME-DN20-15-SA93...
15
ASME BPE
20
19,05x1,65
SA93
050
0
3.500
2103-VG-ASME-DN20-15-SA93...
15
ASME BPE
20
19,05x1,65
SA93
070
A/B
5.000
2103-VG-ASME-DN20-15-SA93...
15
ASME BPE
20
19,05x1,65
SA93
070
I
5.000
2103-VG-ASME-DN20-15-SA93...
15
ASME BPE
20
19,05x1,65
SA93
070
0
5.000
2103-VG-ASME-DN20-20-SA93...
20
ASME BPE
20
19,05x1,65
SA93
070
A/B
5.000
2103-VG-ASME-DN20-20-SA93...
20
ASME BPE
20
19,05x1,65
SA93
070
I
5.000
2103-VG-ASME-DN20-20-SA93...
20
ASME BPE
20
19,05x1,65
SA93
070
0
5.000
2103-VG-ASME-DN25-25-SODF...
25
ASME BPE
25
25,4x1,65
SODF
070
A/B
5.000
2103-VG-ASME-DN25-25-SODF...
25
ASME BPE
25
25,4x1,65
SODF
070
I
5.000
2103-VG-ASME-DN25-25-SODF...
25
ASME BPE
25
25,4x1,65
SODF
070
0
5.000
2103-VG-ASME-DN25-25-SODF...
25
ASME BPE
25
25,4x1,65
SODF
090
A/B
7.000
2103-VG-ASME-DN25-25-SODF...
25
ASME BPE
25
25,4x1,65
SODF
090
I
7.000
2103-VG-ASME-DN25-25-SODF...
25
ASME BPE
25
25,4x1,65
SODF
090
0
7.000
2103-VG-ASME-DN40-40-SODH...
40
ASME BPE
40
38,1x1,65
SODH
090
A/B
7.000
2103-VG-ASME-DN40-40-SODH...
40
ASME BPE
40
38,1x1,65
SODH
090
I
7.000
2103-VG-ASME-DN40-40-SODH...
40
ASME BPE
40
38,1x1,65
SODH
090
0
7.000
2103-VG-ASME-DN40-40-SODH...
40
ASME BPE
40
38,1x1,65
SODH
130
A/B
9.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求