目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2101-BS - 2/2-way-Globe Valve with
Buerkert
Products (A - Z)
2101
Powered by
CAD模型選擇
{buerkert/produkteaz/2101/2101-bs.prj},{NB=2101-BS-DN40-SODI-150-070-A/B--},{PPATH=2101sblschweiss.prj},{DN=40},{D=50.8x1.6},{LTA=SODI},{L=150.00},{ANTG=070},{WW=A/B},{DWST=EE},{WKST=VA},{KV=31.0},{KH=1.000},{SAA=N5},{NR=25},{LTACF=0},{ANTYV=-},{ANTYVB='-'},{DIST1=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DSxWS
[mm]
LTA
Port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
WW
Circuit function
[mm]
KV
Cv-Value-Water
[m³/h]
2101-BS-DN10-SODD-90-050-...
10
12.7x1.2
SODD
050
A/B
4.7
2101-BS-DN10-SODD-90-050-...
10
12.7x1.2
SODD
050
I
4.7
2101-BS-DN10-SODD-90-050-...
10
12.7x1.2
SODD
050
0
4.7
2101-BS-DN10-SODD-90-070-...
10
12.7x1.2
SODD
070
A/B
4.7
2101-BS-DN10-SODD-90-070-...
10
12.7x1.2
SODD
070
I
4.7
2101-BS-DN10-SODD-90-070-...
10
12.7x1.2
SODD
070
0
4.7
2101-BS-DN15-SODE-90-050-...
15
19.05x1.2
SODE
050
A/B
4.7
2101-BS-DN15-SODE-90-050-...
15
19.05x1.2
SODE
050
I
4.7
2101-BS-DN15-SODE-90-050-...
15
19.05x1.2
SODE
050
0
4.7
2101-BS-DN15-SODE-90-070-...
15
19.05x1.2
SODE
070
A/B
4.7
2101-BS-DN15-SODE-90-070-...
15
19.05x1.2
SODE
070
I
4.7
2101-BS-DN15-SODE-90-070-...
15
19.05x1.2
SODE
070
0
4.7
2101-BS-DN20-SODF-100-050...
20
25.4x1.6
SODF
050
A/B
8.1
2101-BS-DN20-SODF-100-050...
20
25.4x1.6
SODF
050
I
8.1
2101-BS-DN20-SODF-100-050...
20
25.4x1.6
SODF
050
0
8.1
2101-BS-DN20-SODF-100-070...
20
25.4x1.6
SODF
070
A/B
8.1
2101-BS-DN20-SODF-100-070...
20
25.4x1.6
SODF
070
I
8.1
2101-BS-DN20-SODF-100-070...
20
25.4x1.6
SODF
070
0
8.1
2101-BS-DN32-SODH-140-070...
32
38.1x1.6
SODH
070
A/B
19.5
2101-BS-DN32-SODH-140-070...
32
38.1x1.6
SODH
070
I
19.5
2101-BS-DN32-SODH-140-070...
32
38.1x1.6
SODH
070
0
19.5
2101-BS-DN32-SODH-140-090...
32
38.1x1.6
SODH
090
A/B
19.5
2101-BS-DN32-SODH-140-090...
32
38.1x1.6
SODH
090
I
19.5
2101-BS-DN32-SODH-140-090...
32
38.1x1.6
SODH
090
0
19.5
2101-BS-DN40-SODI-150-070...
40
50.8x1.6
SODI
070
A/B
31.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求