目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2036-2 Seats-ISO - Robolux Multiway Multiport Diaphragm Valve, Pneumatically operated, 2 seat, ISO
Buerkert
Products (A - Z)
2036
Powered by
CAD模型選擇
{buerkert/produkteaz/2036/2036-2stege-iso.prj},{NB=2036-RV503C2S-SA78 1 - - - -},{GROESSE=RV50},{PPATH=2036-rv50sbl2.prj},{BAUART=3C2S},{NORM=ISO 4200},{D=10.2x1.6},{LTA=SA78},{LTAG=SA78},{C1=0},{C2=0},{C3=0},{C4=0},{AUSR1=0},{AUSR2=0},{NR=1},{TYP1=-},{VARIANTE1=-},{TYP2=-},{VARIANTE2=-},{WERTE1=['24V DC','AS Interface','Exi']},{WERTE2=['-']}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
GROESSE
SIZE
ⁿ/ₐ
BAUART
Construction type
ⁿ/ₐ
NORM
Port Standard
ⁿ/ₐ
D
Port Dimension DxS / CxDxS
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
2036-RV503C2S-SA40 1 - - ...
RV50
3C2S
ISO 4200
13.5x1.6
SA40
2036-RV504C2S-SA40 3 - - ...
RV50
4C2S
ISO 4200
13.5x1.6
SA40
2036-RV503C2S-SA41 1 - - ...
RV50
3C2S
ISO 4200
17.2x1.6
SA41
2036-RV504C2S-SA41 3 - - ...
RV50
4C2S
ISO 4200
17.2x1.6
SA41
2036-RV503C2S-SA42 1 - - ...
RV50
3C2S
ISO 4200
21.3x1.6
SA42
2036-RV504C2S-SA42 3 - - ...
RV50
4C2S
ISO 4200
21.3x1.6
SA42
2036-RV703C2S-SA43 9 - - ...
RV70
3C2S
ISO 4200
26.9x1.6
SA43
2036-RV704C2S-SA43 10 - -...
RV70
4C2S
ISO 4200
26.9x1.6
SA43
2036-RV1103C2S-SA44 13 - ...
RV110
3C2S
ISO 4200
33.7x2.0
SA44
2036-RV1104C2S-SA44 15 - ...
RV110
4C2S
ISO 4200
33.7x2.0
SA44
2036-RV1103C2S-SA45 13 - ...
RV110
3C2S
ISO 4200
42.4x2.0
SA45
2036-RV1104C2S-SA45 15 - ...
RV110
4C2S
ISO 4200
42.4x2.0
SA45
2036-RV1103C2S-SA46 13 - ...
RV110
3C2S
ISO 4200
48.3x2.0
SA46
2036-RV1104C2S-SA46 15 - ...
RV110
4C2S
ISO 4200
48.3x2.0
SA46
2036-RV1103C2S-SA47 13 - ...
RV110
3C2S
ISO 4200
60.3x2.0
SA47
2036-RV1104C2S-SA47 15 - ...
RV110
4C2S
ISO 4200
60.3x2.0
SA47
2036-RV503C2S-SA78 1 - - ...
RV50
3C2S
ISO 4200
10.2x1.6
SA78
2036-RV504C2S-SA78 3 - - ...
RV50
4C2S
ISO 4200
10.2x1.6
SA78
2036-RV503C2S-TC53 2 - - ...
RV50
3C2S
ISO 2852
25.0x17.2x1.6
TC53
2036-RV504C2S-TC53 4 - - ...
RV50
4C2S
ISO 2852
25.0x17.2x1.6
TC53
2036-RV703C2S-TC43 9 - - ...
RV70
3C2S
ISO 2852
50.5x26.9x1.6
TC43
2036-RV704C2S-TC43 10 - -...
RV70
4C2S
ISO 2852
50.5x26.9x1.6
TC43
2036-RV1103C2S-TC44 14 - ...
RV110
3C2S
ISO 2852
50.5x33.7x2.0
TC44
2036-RV1104C2S-TC44 16 - ...
RV110
4C2S
ISO 2852
50.5x33.7x2.0
TC44
2036-RV1103C2S-TC55 14 - ...
RV110
3C2S
ISO 2852
64.0x42.4x2.0
TC55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求