目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2012-JIS-Flansch - Pneumatically operated 2/2 way globe valve CLASSIC, FLANSCH JIS 10K
Buerkert
Products (A - Z)
2012
Powered by
CAD模型選擇
{buerkert/produkteaz/2012/2012-jis-flansch.prj},{NB=2012-JIS-F-DN40-FJ05-165-63--},{PPATH=2012sblschweisanschluss.prj},{DN=40},{D=140x105x19},{LTA=FJ05},{L=165.00},{ANTG=63},{KV=31},{SAA=N5},{NR=16},{LTACF=2},{ANTYV=-},{ANTYVB='-','8690','8691'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DFxBFxD
[mm]
LTA
Port connection
ⁿ/ₐ
L
Gesamtlänge LF
[mm]
ANTG
Actuator size
[mm]
KV
Cv-Value-Water
[m³/h]
2012-JIS-F-DN15-FJ01-108-...
15
95x70x15
FJ01
108.00
40
4.7
2012-JIS-F-DN15-FJ01-108-...
15
95x70x15
FJ01
108.00
50
4.7
2012-JIS-F-DN15-FJ01-108-...
15
95x70x15
FJ01
108.00
63
4.7
2012-JIS-F-DN15-FJ01-108-...
15
95x70x15
FJ01
108.00
1
4.7
2012-JIS-F-DN20-FJ02-117-...
20
100x75x15
FJ02
117.00
40
8.1
2012-JIS-F-DN20-FJ02-117-...
20
100x75x15
FJ02
117.00
50
8.1
2012-JIS-F-DN20-FJ02-117-...
20
100x75x15
FJ02
117.00
63
8.1
2012-JIS-F-DN20-FJ02-117-...
20
100x75x15
FJ02
117.00
1
8.1
2012-JIS-F-DN25-FJ03-127-...
25
125x90x19
FJ03
127.00
50
13
2012-JIS-F-DN25-FJ03-127-...
25
125x90x19
FJ03
127.00
63
13
2012-JIS-F-DN25-FJ03-127-...
25
125x90x19
FJ03
127.00
80
13
2012-JIS-F-DN25-FJ03-127-...
25
125x90x19
FJ03
127.00
1
13
2012-JIS-F-DN32-FJ04-140-...
32
135x100x19
FJ04
140.00
63
19.5
2012-JIS-F-DN32-FJ04-140-...
32
135x100x19
FJ04
140.00
80
19.5
2012-JIS-F-DN32-FJ04-140-...
32
135x100x19
FJ04
140.00
1
19.5
2012-JIS-F-DN40-FJ05-165-...
40
140x105x19
FJ05
165.00
63
31
2012-JIS-F-DN40-FJ05-165-...
40
140x105x19
FJ05
165.00
80
31
2012-JIS-F-DN40-FJ05-165-...
40
140x105x19
FJ05
165.00
100
31
2012-JIS-F-DN40-FJ05-165-...
40
140x105x19
FJ05
165.00
125
31
2012-JIS-F-DN40-FJ05-165-...
40
140x105x19
FJ05
165.00
1
31
2012-JIS-F-DN50-FJ06-203-...
50
155x120x19
FJ06
203.00
63
45
2012-JIS-F-DN50-FJ06-203-...
50
155x120x19
FJ06
203.00
80
45
2012-JIS-F-DN50-FJ06-203-...
50
155x120x19
FJ06
203.00
100
45
2012-JIS-F-DN50-FJ06-203-...
50
155x120x19
FJ06
203.00
125
45
2012-JIS-F-DN50-FJ06-203-...
50
155x120x19
FJ06
203.00
1
45
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求