目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
6014 - Plunger valve 3/2 way direct-acting
Buerkert
Solenoid Valves
General Purpose 3/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/32wege/6014.prj},{NB=6014-126215-3/2-Wege-Klein-Magnetventil},{BUNR=126215},{WW=D},{DN=2},{LTA=G1/4},{KV=0,11},{DB=0-10},{WKST=MS},{LEIS=8},{SPFR=230/50},{HB=HA17},{CNSMASSEXACT=0.421}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
ⁿ/ₐ
LTAML
Port connection
ⁿ/ₐ
KV
Cv-Value water
ⁿ/ₐ
DB
Pressure range
ⁿ/ₐ
WKST
Body material
ⁿ/ₐ
LEIS
Power fo coil
ⁿ/ₐ
SPFR
Voltage/Frequency
ⁿ/ₐ
HB
manual override
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
6014-125329-3/2-way Solen...
125329
C
1,5
G1/8
0,07
0-16
MS
8
24/DC
0
0.333
6014-125331-3/2-way Solen...
125331
C
1,5
G1/8
0,07
0-16
MS
8
24/50
0
0.330
6014-126137-3/2-way Solen...
126137
C
1,5
G1/8
0,07
0-16
MS
8
110/50
0
0.324
6014-125332-3/2-way Solen...
125332
C
1,5
G1/8
0,07
0-16
MS
8
230/50
0
0.325
6014-125333-3/2-way Solen...
125333
C
2
G1/8
0,11
0-10
MS
8
24/DC
0
0.332
6014-125334-3/2-way Solen...
125334
C
2
G1/8
0,11
0-10
MS
8
24/50
0
0.328
6014-125335-3/2-way Solen...
125335
C
2
G1/8
0,11
0-10
MS
8
110/50
0
0.325
6014-125336-3/2-way Solen...
125336
C
2
G1/8
0,11
0-10
MS
8
230/50
0
0.326
6014-125348-3/2-way Solen...
125348
C
2
G1/4
0,11
0-10
MS
8
24/DC
0
0.435
6014-126138-3/2-way Solen...
126138
C
2
G1/4
0,11
0-10
MS
8
24/50
0
0.433
6014-126139-3/2-way Solen...
126139
C
2
G1/4
0,11
0-10
MS
8
110/50
0
0.428
6014-126140-3/2-way Solen...
126140
C
2
G1/4
0,11
0-10
MS
8
230/50
0
0.426
6014-125341-3/2-way Solen...
125341
C
2,5
G1/8
0,16
0-6
MS
8
24/DC
0
0.331
6014-125340-3/2-way Solen...
125340
C
2,5
G1/8
0,16
0-6
MS
8
24/50
0
0.327
6014-126141-3/2-way Solen...
126141
C
2,5
G1/8
0,16
0-6
MS
8
110/50
0
0.323
6014-125342-3/2-way Solen...
125342
C
2,5
G1/8
0,16
0-6
MS
8
230/50
0
0.325
6014-126142-3/2-way Solen...
126142
C
2,5
G1/4
0,16
0-6
MS
8
24/DC
0
0.435
6014-126143-3/2-way Solen...
126143
C
2,5
G1/4
0,16
0-6
MS
8
24/50
0
0.430
6014-126144-3/2-way Solen...
126144
C
2,5
G1/4
0,16
0-6
MS
8
110/50
0
0.004
6014-126145-3/2-way Solen...
126145
C
2,5
G1/4
0,16
0-6
MS
8
230/50
0
0.427
6014-126195-3/2-way Solen...
126195
D
1,5
G1/8
0,07
0-16
MS
8
24/DC
0
0.333
6014-126196-3/2-way Solen...
126196
D
1,5
G1/8
0,07
0-16
MS
8
24/50
0
0.327
6014-126197-3/2-way Solen...
126197
D
1,5
G1/8
0,07
0-16
MS
8
110/50
0
0.322
6014-125355-3/2-way Solen...
125355
D
1,5
G1/8
0,07
0-16
MS
8
230/50
0
0.325
6014-125357-3/2-way Solen...
125357
D
2
G1/8
0,11
0-10
MS
8
24/DC
0
0.335
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求