您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
Electrofusion fittings - Reductionpiece
BRUGG Pipes
ACCESSORIES
Connectors
Electro-fusion connectors
Powered by
CAD模型選擇
{brugg/zubehoer/anschlussverbindungen/elektroschweissverbindungen/elektroschweissmuffen_reduzierstueck.prj},{NB=1009818(300)},{SC=Fernwaerme},{PT=Flexible Leitung},{SU=Stueck},{SO=Elektroschweissmuffen},{ADI=Keine},{ARTNR=1009818},{LOD=300},{PEX1=110-75},{DN1=75-63},{AD1=110},{AD2=75},{RPEX0=110},{RPEX=75},{DN0=75},{DN=63},{W=0.464},{ET=95},{EID=6},{BE=PEX Reduzierstueck 110-75 mm zu Elektroschweissmuffen},{MAT= vernetztes Polyethylen},{F=Natur},{L=140},{B=110},{T=110},{NORM=DIN EN ISO 15875},{URL=https://www.bruggpipes.com/calpex-anschlussverbindungen/}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
SC
System classification
ⁿ/ₐ
PT
Type of pipe
ⁿ/ₐ
SU
Sales unit
ⁿ/ₐ
SO
Range
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
PEX1
ØPEX
[mm]
DN1
DN
[mm]
AD1
Outer diameter d1
[mm]
AD2
Outer diameter d2
[mm]
W
Weight
[kg/Pcs]
ET
Operating temperature
[°C]
EID
Operational pressure
[bar]
BE
Description
ⁿ/ₐ
MAT
Material properties
ⁿ/ₐ
F
Color
ⁿ/ₐ
L
Length
[mm]
B
Wide
[mm]
T
Height
[mm]
NORM
Norms
ⁿ/ₐ
1066180
District heating
Flexible line
Piece
Electrofusion fittings
1066180
63-50
50-40
63
50
0.290
95
6
PEX reductionpiece 63-50 ...
Crosslinked polyethylene
Nature
105
63
63
DIN EN ISO 15875
1066179
District heating
Flexible line
Piece
Electrofusion fittings
1066179
75-50
50-40
75
50
0.290
95
6
PEX reductionpiece 75-50 ...
Crosslinked polyethylene
Nature
109
75
75
DIN EN ISO 15875
1066178
District heating
Flexible line
Piece
Electrofusion fittings
1066178
75-63
63-50
75
63
0.290
95
6
PEX reductionpiece 75-63 ...
Crosslinked polyethylene
Nature
118
75
75
DIN EN ISO 15875
1066177
District heating
Flexible line
Piece
Electrofusion fittings
1066177
90-50
50-40
90
50
0.290
95
6
PEX reductionpiece 90-50 ...
Crosslinked polyethylene
Nature
119
90
90
DIN EN ISO 15875
1066176
District heating
Flexible line
Piece
Electrofusion fittings
1066176
90-63
63-50
90
63
0.290
95
6
PEX reductionpiece 90-63 ...
Crosslinked polyethylene
Nature
128
90
90
DIN EN ISO 15875
1010301
District heating
Flexible line
Piece
Electrofusion fittings
1010301
90-75
75-63
90
75
0.290
95
6
PEX reductionpiece 90-75 ...
Crosslinked polyethylene
Nature
132
90
90
DIN EN ISO 15875
1066175
District heating
Flexible line
Piece
Electrofusion fittings
1066175
110-50
50-40
110
50
0.290
95
6
PEX reductionpiece 110-50...
Crosslinked polyethylene
Nature
127
110
110
DIN EN ISO 15875
1066174
District heating
Flexible line
Piece
Electrofusion fittings
1066174
110-63
63-50
110
63
0.290
95
6
PEX reductionpiece 110-63...
Crosslinked polyethylene
Nature
136
110
110
DIN EN ISO 15875
1009818
District heating
Flexible line
Piece
Electrofusion fittings
1009818
110-75
75-63
110
75
0.464
95
6
PEX reductionpiece 110-75...
Crosslinked polyethylene
Nature
140
110
110
DIN EN ISO 15875
1010302
District heating
Flexible line
Piece
Electrofusion fittings
1010302
110-90
90-75
110
90
0.485
95
6
PEX reductionpiece 110-90...
Crosslinked polyethylene
Nature
150
110
110
DIN EN ISO 15875
1066173
District heating
Flexible line
Piece
Electrofusion fittings
1066173
125-50
50-40
125
50
0.290
95
6
PEX reductionpiece 125-50...
Crosslinked polyethylene
Nature
131
125
125
DIN EN ISO 15875
1066172
District heating
Flexible line
Piece
Electrofusion fittings
1066172
125-63
63-50
125
63
0.290
95
6
PEX reductionpiece 125-63...
Crosslinked polyethylene
Nature
140
125
125
DIN EN ISO 15875
1010051
District heating
Flexible line
Piece
Electrofusion fittings
1010051
125-75
75-63
125
75
0.658
95
6
PEX reductionpiece 125-75...
Crosslinked polyethylene
Nature
144
125
125
DIN EN ISO 15875
1010303
District heating
Flexible line
Piece
Electrofusion fittings
1010303
125-90
90-75
125
90
0.658
95
6
PEX reductionpiece 125-90...
Crosslinked polyethylene
Nature
154
125
125
DIN EN ISO 15875
1009817
District heating
Flexible line
Piece
Electrofusion fittings
1009817
125-110
110-90
125
110
0.660
95
6
PEX reductionpiece 125-11...
Crosslinked polyethylene
Nature
162
125
125
DIN EN ISO 15875
1010304
District heating
Flexible line
Piece
Electrofusion fittings
1010304
160-75
75-63
160
75
1.255
95
6
PEX reductionpiece 160-75...
Crosslinked polyethylene
Nature
156
160
160
DIN EN ISO 15875
1010305
District heating
Flexible line
Piece
Electrofusion fittings
1010305
160-90
90-75
160
90
1.230
95
6
PEX reductionpiece 160-90...
Crosslinked polyethylene
Nature
166
160
160
DIN EN ISO 15875
1010306
District heating
Flexible line
Piece
Electrofusion fittings
1010306
160-110
110-90
160
110
1.222
95
6
PEX reductionpiece 160-11...
Crosslinked polyethylene
Nature
174
160
160
DIN EN ISO 15875
1010307
District heating
Flexible line
Piece
Electrofusion fittings
1010307
160-125
125-110
160
125
1.203
95
6
PEX reductionpiece 160-12...
Crosslinked polyethylene
Nature
178
160
160
DIN EN ISO 15875
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求