目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
SO-Cut-mesh panels Flex ll FIXCUT, HB=150 - Safety fence system Flex II
BRÜHL
Safety fence system Flex II
Fields
Powered by
CAD模型選擇
{bruehl/flex_ii/felder/fl_std_bf150_offcut.prj},{NB=SO-SF2-2050-878(C=877.5,REST=52,0,0,0,FIXCUT)},{ART=SO-SF2},{H=2200},{HF=2050},{AM=947.5},{BF=877.5},{DETAIL=0},{TOLLEFT=0},{TOLRIGHT=0},{NL=8},{HB=150},{P=50},{RD55=7},{RD35=37},{FL15X6=4},{H1=250},{CNSMASSEXACT=0.000},{N=9.000},{H2=400.000},{H3=800.000},{H4=0.000},{H5=0.000},{VERS=103},{HR1=200.000},{HR2=600.000},{HR3=800.000},{HR4=1000.000},{HR5=1400.000},{HR6=1600.000},{HR7=0.000},{TL=},{DWIRE=3.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
H
Fence Height
[mm]
HF
Field height
[mm]
AMINFO
Post spacing
[mm]
BF
Field width
[mm]
NL
Number of reqired clips
ⁿ/ₐ
SO-SF2-1650-119(0,0,0,118...
SO-SF2-1650-119
1800
1650
188.5
118.5
8
SO-SF2-1650-142(0,0,0,141...
SO-SF2-1650-142
1800
1650
211.5
141.5
8
SO-SF2-1650-165(0,0,0,164...
SO-SF2-1650-165
1800
1650
234.5
164.5
8
SO-SF2-1650-188(0,0,0,187...
SO-SF2-1650-188
1800
1650
257.5
187.5
8
SO-SF2-1650-211(0,0,0,210...
SO-SF2-1650-211
1800
1650
280.5
210.5
8
SO-SF2-1650-234(0,0,0,233...
SO-SF2-1650-234
1800
1650
303.5
233.5
8
SO-SF2-1650-257(0,0,0,256...
SO-SF2-1650-257
1800
1650
326.5
256.5
8
SO-SF2-1650-280(0,0,0,279...
SO-SF2-1650-280
1800
1650
349.5
279.5
8
SO-SF2-1650-303(0,0,0,302...
SO-SF2-1650-303
1800
1650
372.5
302.5
8
SO-SF2-1650-326(0,0,0,325...
SO-SF2-1650-326
1800
1650
395.5
325.5
8
SO-SF2-1650-349(0,0,0,348...
SO-SF2-1650-349
1800
1650
418.5
348.5
8
SO-SF2-1650-372(0,0,0,371...
SO-SF2-1650-372
1800
1650
441.5
371.5
8
SO-SF2-1650-395(0,0,0,394...
SO-SF2-1650-395
1800
1650
464.5
394.5
8
SO-SF2-1650-418(0,0,0,417...
SO-SF2-1650-418
1800
1650
487.5
417.5
8
SO-SF2-1650-441(0,0,0,440...
SO-SF2-1650-441
1800
1650
510.5
440.5
8
SO-SF2-1650-464(0,0,0,463...
SO-SF2-1650-464
1800
1650
533.5
463.5
8
SO-SF2-1650-487(0,0,0,486...
SO-SF2-1650-487
1800
1650
556.5
486.5
8
SO-SF2-1650-510(0,0,0,509...
SO-SF2-1650-510
1800
1650
579.5
509.5
8
SO-SF2-1650-533(0,0,0,532...
SO-SF2-1650-533
1800
1650
602.5
532.5
8
SO-SF2-1650-556(0,0,0,555...
SO-SF2-1650-556
1800
1650
625.5
555.5
8
SO-SF2-1650-579(0,0,0,578...
SO-SF2-1650-579
1800
1650
648.5
578.5
8
SO-SF2-1650-602(0,0,0,601...
SO-SF2-1650-602
1800
1650
671.5
601.5
8
SO-SF2-1650-625(0,0,0,624...
SO-SF2-1650-625
1800
1650
694.5
624.5
8
SO-SF2-1650-648(0,0,0,647...
SO-SF2-1650-648
1800
1650
717.5
647.5
8
SO-SF2-1650-671(0,0,0,670...
SO-SF2-1650-671
1800
1650
740.5
670.5
8
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求