您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Standard Gearmotor Left shaft, Foot Mount - Standard efficiency induction gearmotor
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
Standard gearmotor 1/8 - 1/2 HP
Gearmotor
Right angle shaft (H2 series)
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/gearmotor/right_angle_shaft_h2_series/h2_gm_l_l_asmtab.prj},{NB=H2L22L5-MF1AEN},{OSH=22},{PN1=H2L22L5-MF1AEN},{COPY=},{COPY2=},{WNC=IP-44},{MP=1/8 HP},{AR=1/5},{NRS50=300},{NRS60=360},{OST50=25},{OST60=21},{OSOHL=132},{SD=7/8},{MS=1},{BS=-},{W=15},{TREE=L},{VVIS=3-Phase 200V},{VOLT=},{VPN=},{INFO=Infotext},{MCVIS=0.1kW},{MC1='T010','0.1kW','T020','0.2kW','T040','0.4kW','075','0.75kW','150','1.5kW','220','2.2kW'},{MC2='S100','100W','200','200W','400','400W'},{BVIS=No},{RVIS=1/5},{TBVIS=With terminal box},{TOIVIS=-},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MT
Mount
ⁿ/ₐ
MOT
Motor type
ⁿ/ₐ
SGT
Shaft/Gear type
ⁿ/ₐ
IC
Insulation class
ⁿ/ₐ
WNC
Enclosure
ⁿ/ₐ
VV
Voltage
ⁿ/ₐ
TBOX
Terminal box
ⁿ/ₐ
MP
Motor power
ⁿ/ₐ
RA
Ratio
ⁿ/ₐ
AR
Actual ratio
ⁿ/ₐ
NRS50
Nominal rotation speed 50Hz
[rpm]
NRS60
Nominal rotation speed 60Hz
[rpm]
OST50
Output shaft allowable torque 50hz
[in-lbs]
OST60
Output shaft allowable torque 60hz
[in-lbs]
OSOHL
Output shaft allowable OHL
[lbs]
BB
Brake
ⁿ/ₐ
SD
Shaft diameter
[Inch]
OSH
Frame size
ⁿ/ₐ
MS
Motor specification
ⁿ/ₐ
BS
Brake specification
ⁿ/ₐ
W
Weight
[lb]
H2LM-22L-5-T010A
H2L22L5-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
A - 5:1
1/5
300
360
25
21
132
W/O Brake
7/8
22
1
-
15
H2LM-22L-10-T010A
H2L22L10-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
B - 10:1
1/10
150
180
50
42
209
W/O Brake
7/8
22
1
-
15
H2LM-22L-15-T010A
H2L22L15-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
C - 15:1
1/15
100
120
76
64
232
W/O Brake
7/8
22
1
-
15
H2LM-22L-20-T010A
H2L22L20-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
D - 20:1
1/20
75
90
106
84
265
W/O Brake
7/8
22
1
-
15
H2LM-22L-25-T010A
H2L22L25-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
E - 25:1
1/25
60
72
133
106
285
W/O Brake
7/8
22
1
-
15
H2LM-22L-30-T010A
H2L22L30-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
F - 30:1
1/30
50
60
159
133
308
W/O Brake
7/8
22
1
-
15
H2LM-22L-40-T010A
H2L22L40-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
G - 40:1
1/40
37.5
45
204
168
353
W/O Brake
7/8
22
1
-
15
H2LM-22L-50-T010A
H2L22L50-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
H - 50:1
1/50
30
36
248
212
387
W/O Brake
7/8
22
1
-
15
H2LM-22L-60-T010A
H2L22L60-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
I - 60:1
1/59
25
30
301
248
396
W/O Brake
7/8
22
1
-
15
H2LM-22L-80-T010A
H2L22L80-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
J - 80:1
1/80
18.8
22.5
389
327
396
W/O Brake
7/8
22
1
-
15
H2LM-22L-100-T010A
H2L22L100-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
K - 100:1
1/100
15
18
487
407
396
W/O Brake
7/8
22
1
-
15
H2LM-22L-120-T010A
H2L22L120-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
L - 120:1
1/120
12.5
15
593
487
396
W/O Brake
7/8
22
1
-
15
H2LM-22L-160-T010A
H2L22L160-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
M - 160:1
1/160
9.4
11.2
779
655
396
W/O Brake
7/8
22
1
-
15
H2LM-22L-200-T010A
H2L22L200-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
N - 200:1
1/200
7.5
9
982
814
396
W/O Brake
7/8
22
1
-
15
H2LM-22L-240-T010A
H2L22L240-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
O - 240:1
1/236
6.3
7.5
1044
982
396
W/O Brake
7/8
22
1
-
15
H2LM-28L-300-T010A
H2L28L300-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
P - 300:1
7/2120
5
6
1283
1071
638
W/O Brake
1-1/8
28
1
-
14
H2LM-28L-375-T010A
H2L28L375-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
R - 375:1
7/2650
4
4.8
1602
1337
638
W/O Brake
1-1/8
28
1
-
14
H2LM-28L-450-T010A
H2L28L450-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
S - 450:1
7/3127
3.3
4
1930
1602
638
W/O Brake
1-1/8
28
1
-
14
H2LM-32L-600-T010A
H2L32L600-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
T - 600:1
7/4240
2.5
3
2531
2107
926
W/O Brake
1-1/4
32
1
-
29
H2LM-32L-750-T010A
H2L32L750-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
U - 750:1
7/5300
2
2.4
3169
2638
926
W/O Brake
1-1/4
32
1
-
29
H2LM-32L-900-T010A
H2L32L900-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
V - 900:1
7/6360
1.7
2
3797
3169
926
W/O Brake
1-1/4
32
1
-
29
H2LM-32L-1200-T010A
H2L32L12X-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
W - 1200:1
7/8480
1.3
1.5
3815
3815
926
W/O Brake
1-1/4
32
1
-
29
H2LM-32L-1500-T010A
H2L32L15X-MF1AEN
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
X - 1500:1
7/10600
1
1.2
3815
3815
926
W/O Brake
1-1/4
32
1
-
29
H2LB-22L-5-T010A
H2L22L5-MF1AEB2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
A - 5:1
1/5
300
360
25
21
132
200V Brake
7/8
22
1
A
18
H2LB-22L-10-T010A
H2L22L10-MF1AEB2
H2 series (Right-Angle sh...
Foot mount
3-phase Induction
Right-Angle Solid Shaft G...
F
IP-44
208/60,230/60,460/60,400/...
E-Box
1/8 HP
B - 10:1
1/10
150
180
50
42
209
200V Brake
7/8
22
1
A
18
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求