Concentric hollow shaft (F3S type)
Brother Gearmotors
For BIC
Standard gearmotor
Waterproof gearmotor
Concentric hollow shaft / Concentric solid shaft (F3 series)
Powered by
CAD模型選擇
{brother/for_bic/standard_gearmotor_for_bic/waterproof_gearmotor_bic/concentric_hollow_solid_shaft_f3_series/f3s_bic_w_asmtab.prj},{NB=F3S30S240-WB02TMAEV2(R)},{VT=575 60(V/Hz)},{MCT=0.2kW},{B=Waterproof,200V with Brake},{OS=30},{TBT=With terminal box},{PCT=R},{PTB=},{CNSORDERNO=F3S30S240-WB02TMAEV2},{MS=Standard},{MT=Waterproof},{TYPE=Hollow shaft},{GH=F3S30-3-2},{KEY=28},{KEY1=0},{SPC=-},{GHL=192.0},{M=MD-T020},{FC=MD-T020BW},{MFC=220.5},{TI=MD_E-BOX},{TL=412.5},{GH1=F3S30-3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
F3S20S5-WB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Waterproof,w/o Brake
1/5
20
E-BOX
F3S20S5-WB01TAVEN
F3S20S5-WB01TAVEV2
208/230/460/400 60/60/60...
0.1kW
Waterproof,200V with Brak...
1/5
20
E-BOX
F3S20S5-WB01TAVEV2
F3S20S5-WB01TAVEV4
208/230/460/400 60/60/60...
0.1kW
Waterproof,400V with Brak...
1/5
20
E-BOX
F3S20S5-WB01TAVEV4
F3S20S7-WB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Waterproof,w/o Brake
1/7
20
E-BOX
F3S20S7-WB01TAVEN
F3S20S7-WB01TAVEV2
208/230/460/400 60/60/60...
0.1kW
Waterproof,200V with Brak...
1/7
20
E-BOX
F3S20S7-WB01TAVEV2
F3S20S7-WB01TAVEV4
208/230/460/400 60/60/60...
0.1kW
Waterproof,400V with Brak...
1/7
20
E-BOX
F3S20S7-WB01TAVEV4
F3S20S10-WB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Waterproof,w/o Brake
1/10
20
E-BOX
F3S20S10-WB01TAVEN
F3S20S10-WB01TAVEV2
208/230/460/400 60/60/60...
0.1kW
Waterproof,200V with Brak...
1/10
20
E-BOX
F3S20S10-WB01TAVEV2
F3S20S10-WB01TAVEV4
208/230/460/400 60/60/60...
0.1kW
Waterproof,400V with Brak...
1/10
20
E-BOX
F3S20S10-WB01TAVEV4
F3S20S12-WB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Waterproof,w/o Brake
1/12
20
E-BOX
F3S20S12-WB01TAVEN
F3S20S12-WB01TAVEV2
208/230/460/400 60/60/60...
0.1kW
Waterproof,200V with Brak...
1/12
20
E-BOX
F3S20S12-WB01TAVEV2
F3S20S12-WB01TAVEV4
208/230/460/400 60/60/60...
0.1kW
Waterproof,400V with Brak...
1/12
20
E-BOX
F3S20S12-WB01TAVEV4
F3S20S15-WB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Waterproof,w/o Brake
1/15
20
E-BOX
F3S20S15-WB01TAVEN
F3S20S15-WB01TAVEV2
208/230/460/400 60/60/60...
0.1kW
Waterproof,200V with Brak...
1/15
20
E-BOX
F3S20S15-WB01TAVEV2
F3S20S15-WB01TAVEV4
208/230/460/400 60/60/60...
0.1kW
Waterproof,400V with Brak...
1/15
20
E-BOX
F3S20S15-WB01TAVEV4
F3S20S20-WB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Waterproof,w/o Brake
1/20
20
E-BOX
F3S20S20-WB01TAVEN
F3S20S20-WB01TAVEV2
208/230/460/400 60/60/60...
0.1kW
Waterproof,200V with Brak...
1/20
20
E-BOX
F3S20S20-WB01TAVEV2
F3S20S20-WB01TAVEV4
208/230/460/400 60/60/60...
0.1kW
Waterproof,400V with Brak...
1/20
20
E-BOX
F3S20S20-WB01TAVEV4
F3S20S25-WB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Waterproof,w/o Brake
1/25
20
E-BOX
F3S20S25-WB01TAVEN
F3S20S25-WB01TAVEV2
208/230/460/400 60/60/60...
0.1kW
Waterproof,200V with Brak...
1/25
20
E-BOX
F3S20S25-WB01TAVEV2
F3S20S25-WB01TAVEV4
208/230/460/400 60/60/60...
0.1kW
Waterproof,400V with Brak...
1/25
20
E-BOX
F3S20S25-WB01TAVEV4
F3S20S30-WB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Waterproof,w/o Brake
1/30
20
E-BOX
F3S20S30-WB01TAVEN
F3S20S30-WB01TAVEV2
208/230/460/400 60/60/60...
0.1kW
Waterproof,200V with Brak...
1/30
20
E-BOX
F3S20S30-WB01TAVEV2
F3S20S30-WB01TAVEV4
208/230/460/400 60/60/60...
0.1kW
Waterproof,400V with Brak...
1/30
20
E-BOX
F3S20S30-WB01TAVEV4
F3S20S40-WB01TAVEN
208/230/460/400 60/60/60...
0.1kW
Waterproof,w/o Brake
1/40
20
E-BOX
F3S20S40-WB01TAVEN
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求