Concentric hollow shaft (F3S type)
Brother Gearmotors
For BIC
High efficiency induction gearmotor (IE3)
Standard gearmotor
Concentric hollow shaft / Concentric solid shaft (F3 series)
Powered by
CAD模型選擇
{brother/for_bic/high_eff_indu_gearmotor_for_bic_ie3/standard_gearmotor_bic/concentric_hollow_solid_shaft_f3_series/f3s_bic_ie_asmtab.prj},{NB=F3S45N30-MB15TEVEN(R)},{VT=415/440/480 50/50/60(V/Hz)},{MCT=1.5kW},{B=w/o Brake},{OS=45},{TBT=With terminal box},{PCT=R},{PTB=},{CNSORDERNO=F3S45N30-MB15TEVEN},{MS=IE3},{MT=Gearmotor},{TYPE=Hollow shaft},{GH=F3S45-2-2},{KEY=28},{KEY1=0},{SPC=-},{GHL=268.0},{M=MD-PE150},{FC=MD-PE150M},{MFC=268.5},{TI=MD_E-BOX},{TL=536.5},{GH1=F3S45-2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
F3S35N5-MB08TAVEN
208/230/460/400 60/60/60...
0.75kW
w/o Brake
1/5
35
E-BOX
F3S35N5-MB08TAVEN
F3S35N5-MB08TAVEB2
208/230/460/400 60/60/60...
0.75kW
200V with Brake
1/5
35
E-BOX
F3S35N5-MB08TAVEB2
F3S35N5-MB08TAVEB4
208/230/460/400 60/60/60...
0.75kW
400V with Brake
1/5
35
E-BOX
F3S35N5-MB08TAVEB4
F3S35N5-MB08TAVEJ2
208/230/460/400 60/60/60...
0.75kW
Manual release 200V with ...
1/5
35
E-BOX
F3S35N5-MB08TAVEJ2
F3S35N5-MB08TAVEJ4
208/230/460/400 60/60/60...
0.75kW
Manual release 400V with ...
1/5
35
E-BOX
F3S35N5-MB08TAVEJ4
F3S35N7-MB08TAVEN
208/230/460/400 60/60/60...
0.75kW
w/o Brake
1/7
35
E-BOX
F3S35N7-MB08TAVEN
F3S35N7-MB08TAVEB2
208/230/460/400 60/60/60...
0.75kW
200V with Brake
1/7
35
E-BOX
F3S35N7-MB08TAVEB2
F3S35N7-MB08TAVEB4
208/230/460/400 60/60/60...
0.75kW
400V with Brake
1/7
35
E-BOX
F3S35N7-MB08TAVEB4
F3S35N7-MB08TAVEJ2
208/230/460/400 60/60/60...
0.75kW
Manual release 200V with ...
1/7
35
E-BOX
F3S35N7-MB08TAVEJ2
F3S35N7-MB08TAVEJ4
208/230/460/400 60/60/60...
0.75kW
Manual release 400V with ...
1/7
35
E-BOX
F3S35N7-MB08TAVEJ4
F3S35N10-MB08TAVEN
208/230/460/400 60/60/60...
0.75kW
w/o Brake
1/10
35
E-BOX
F3S35N10-MB08TAVEN
F3S35N10-MB08TAVEB2
208/230/460/400 60/60/60...
0.75kW
200V with Brake
1/10
35
E-BOX
F3S35N10-MB08TAVEB2
F3S35N10-MB08TAVEB4
208/230/460/400 60/60/60...
0.75kW
400V with Brake
1/10
35
E-BOX
F3S35N10-MB08TAVEB4
F3S35N10-MB08TAVEJ2
208/230/460/400 60/60/60...
0.75kW
Manual release 200V with ...
1/10
35
E-BOX
F3S35N10-MB08TAVEJ2
F3S35N10-MB08TAVEJ4
208/230/460/400 60/60/60...
0.75kW
Manual release 400V with ...
1/10
35
E-BOX
F3S35N10-MB08TAVEJ4
F3S35N12-MB08TAVEN
208/230/460/400 60/60/60...
0.75kW
w/o Brake
1/12
35
E-BOX
F3S35N12-MB08TAVEN
F3S35N12-MB08TAVEB2
208/230/460/400 60/60/60...
0.75kW
200V with Brake
1/12
35
E-BOX
F3S35N12-MB08TAVEB2
F3S35N12-MB08TAVEB4
208/230/460/400 60/60/60...
0.75kW
400V with Brake
1/12
35
E-BOX
F3S35N12-MB08TAVEB4
F3S35N12-MB08TAVEJ2
208/230/460/400 60/60/60...
0.75kW
Manual release 200V with ...
1/12
35
E-BOX
F3S35N12-MB08TAVEJ2
F3S35N12-MB08TAVEJ4
208/230/460/400 60/60/60...
0.75kW
Manual release 400V with ...
1/12
35
E-BOX
F3S35N12-MB08TAVEJ4
F3S35N15-MB08TAVEN
208/230/460/400 60/60/60...
0.75kW
w/o Brake
1/15
35
E-BOX
F3S35N15-MB08TAVEN
F3S35N15-MB08TAVEB2
208/230/460/400 60/60/60...
0.75kW
200V with Brake
1/15
35
E-BOX
F3S35N15-MB08TAVEB2
F3S35N15-MB08TAVEB4
208/230/460/400 60/60/60...
0.75kW
400V with Brake
1/15
35
E-BOX
F3S35N15-MB08TAVEB4
F3S35N15-MB08TAVEJ2
208/230/460/400 60/60/60...
0.75kW
Manual release 200V with ...
1/15
35
E-BOX
F3S35N15-MB08TAVEJ2
F3S35N15-MB08TAVEJ4
208/230/460/400 60/60/60...
0.75kW
Manual release 400V with ...
1/15
35
E-BOX
F3S35N15-MB08TAVEJ4
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求