目錄: Brennan Industries
Created: 08.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Brennan Industries
7025 - FJS-MM Metric Straight
Brennan Industries
Conversion Adapters
Powered by
CAD模型選擇
{brennan/conversion_adapters/7025.prj},{NB=7025-06-14},{DN=06},{OD=3/8},{B1=9/16-18},{B2=14},{MAT=Steel},{B1THD=0.5625}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
OD
Tube O.D.
ⁿ/ₐ
B1
B1 JIC 37
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B1D
B1 Drill
[mm]
B2D
B2 Drill
[mm]
L
L Length
[mm]
C1
C1 Hex
[mm]
C2
C2 Hex
[mm]
7025-04-10
7025-04-10
1/4
7/16-20
Steel
4.4
4.4
35.2
14.3
17.0
7025-05-12
7025-05-12
5/16
1/2-20
Steel
6.0
6.0
37.7
17.0
19.0
7025-06-14
7025-06-14
3/8
9/16-18
Steel
6.0
6.0
38.0
17.5
19.0
7025-08-16
7025-08-16
1/2
3/4-16
Steel
9.9
9.0
42.6
22.0
22.0
7025-10-08
7025-10-08
5/8
7/8-14
Steel
12.3
3.0
40.8
27.0
24.0
7025-12-26
7025-12-26
3/4
1 1/16-12
Steel
15.5
18.0
54.3
32.0
27.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求