目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
F761-F661 - 3-LOBE HANDWHEEL WITH THREADED FEMALE INSERT
Boteco
SOLID LOCKING HANDWHEELS
Powered by
CAD模型選擇
{boteco/volantini_di_serraggio_pieni/f761_f661.prj},{NB=F761-85 M08},{IDNR=},{ARTX=F761},{D=85},{H=37},{HH=30.5},{DD=30.0},{C=21.0},{M=16.0},{D2=18},{D3=21.0},{H3=2.0},{D1=M08},{D1Y='M08','M10','M12'},{VERS=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ART
Art.
ⁿ/ₐ
D
[mm]
H
[mm]
HH
h
[mm]
DD
d
[mm]
C
c
[mm]
M
m
[mm]
D2
d2
[mm]
D3
d3
[mm]
H3
h3
[mm]
Q
[mm]
PESO
Weight
[g]
F661-45 M06
F661-45 M06
45
21
18.0
16.0
11.0
10.0
0
11.0
1.0
9
10
F661-65 M08
F661-65 M08
65
28
23.5
22.0
16.5
11.5
0
15.5
1.5
11
28
F661-85 M08
F661-85 M08
85
37
30.5
30.0
21.0
16.0
0
21.0
2.0
15
53
F761-85 M08
F761-85 M08
85
37
30.5
30.0
21.0
16.0
18
21.0
2.0
15
53
F661-105 M08
F661-105 M08
105
45
37.5
35.0
26.0
19.0
0
25.0
2.0
15
89
F761-105 M08
F761-105 M08
105
45
37.5
35.0
26.0
19.0
20
25.0
2.0
15
89
F661-125 M12
F661-125 M12
125
54
44.0
42.5
31.0
23.0
0
28.5
2.0
18
160
F761-125 M12
F761-125 M12
125
54
44.0
42.5
31.0
23.0
26
28.5
2.0
18
160
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求