目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
F175 - 6-LOBE HANDWHEEL WITH THREADED FEMALE INSERT
Boteco
SOLID LOCKING HANDWHEELS
Powered by
CAD模型選擇
{boteco/volantini_di_serraggio_pieni/f175.prj},{NB=F17540.TM0501},{IDNR=},{ARTX=F175},{D=40},{H=24.5},{DD=17},{C=12},{M=12.5},{D3=12.0},{H3=1.0},{D1=M05},{D1Y='M05','M06','M08','M10'},{VERS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ART
Art.
ⁿ/ₐ
D
[mm]
H
[mm]
DD
d
[mm]
C
c
[mm]
M
m
[mm]
D3
d3
[mm]
H3
h3
[mm]
Q
[mm]
PESO
Weight
[g]
F17530.TM0401
F17530.TM0401
30
22.0
15
11
11.0
9.0
1.5
7
11.5
F17540.TM0501
F17540.TM0501
40
24.5
17
12
12.5
12.0
1.0
14
22.0
F17550.TM0601
F17550.TM0601
50
29.0
20
14
15.0
14.5
1.5
16
36.0
F17560.TM0801
F17560.TM0801
60
34.0
24
16
18.0
18.0
1.5
19
59.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求