目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
C196 - SOLID CONTROL HANDWHEEL
Boteco
SOLID CONTROL HANDWHEELS
Powered by
CAD模型選擇
{boteco/volantini_di_manovra_pieni/c196.prj},{NB=C196125.TD0801P},{IDNR=},{ARTX1=C196125.TD0801P},{ARTX2=C196125.TD1201P},{D=125},{H=44},{HH=37},{DD=36},{M=20.0},{C=24.0},{D3=26},{H3=13},{D1=5 H9},{Q=24},{DM=18},{D1IN='5 H9','12'},{PESO1=295},{PESO2=290},{DXX=12},{R=63.50000},{RY=1.00000},{RX=1.00000},{R1=3.500},{R2=3.000},{R3=2.00000},{L1=13.00000},{R4=3.00000},{R5=92.570},{R6=93.630},{R7=3.000},{R8=2.000},{ANG1=4.000},{ANG2=4.000},{ANG3=4.000},{L2=21.000},{L3=53.450},{L4=56.040},{R9=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ART
Art.
ⁿ/ₐ
D
[mm]
H
[mm]
HH
h
[mm]
DD
d
[mm]
M
m
[mm]
C
c
[mm]
D3
d3
[mm]
H3
h3
[mm]
Q
[mm]
PESO
Weight
[g]
C196080.TD0801P
C196080.TD0801P
81
33
29
25
16.0
17.0
16
9
20
100
C196100.TD0801P
C196100.TD0801P
100
39
34
30
18.5
20.5
16
10
24
192
C196125.TD0801P
C196125.TD0801P
125
44
37
36
20.0
24.0
26
13
24
295
C196150.TD0801P
C196150.TD0801P
150
54
44
38
25.0
29.0
26
12
32
520
C196175.TD0801P
C196175.TD0801P
173
57
47
40
25.5
31.5
26
15
32
660
C196200.TD0801P
C196200.TD0801P
202
59
49
44
24.0
35.0
27
13
36
870
C196250.TD0801P
C196250.TD0801P
249
68
58
59
29.0
39.0
36
22
36
1420
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求